IF_RobotJogging - AdvanceToNextConnectedPath (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
This chapter provides information on:
oTask
Advancing to the next connected path.
With the method AdvanceToNextConnectedPath(…), the next connected path can be switched to, for jogging along the path.
When switching into the next connected path, the data of the connected path is lost.
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
84 |
The robot is performing a cold start. |
|
ExecutionAborted |
1 |
The configuration is invalid. |
|
ExecutionAborted |
51 |
Disabled |
|
ExecutionAborted |
52 |
The robot is in motion. |
|
ExecutionAborted |
9 |
There is no connected path available. |
|
ExecutionAborted |
64 |
The robot is not in the target position. |
|
ExecutionAborted |
77 |
The robot is not ready. |
|
ExecutionAborted |
59 |
Start is active. |
|
ExecutionAborted |
83 |
The robot is performing a warm start. |
|
ExecutionAborted |
205 |
The external position source is configured. |
Enumeration name: |
ColdStartActive |
Enumeration value: |
84 |
Description: |
The robot is performing a cold start. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
Command is not possible while cold start is active. |
Wait until the cold start is finished. |
Enumeration name: |
ConfigInvalid |
Enumeration value: |
1 |
Description: |
The configuration is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
The robot configuration is invalid. |
Call the method ConfigDone(...) to complete the configuration of the robot. |
Enumeration name: |
Disabled |
Enumeration value: |
51 |
Description: |
Disabled |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
FB_Robot.xEnable = FALSE -> The robot is not active. |
Set FB_Robot.xEnable :=TRUE to enable the robot. |
ExternalPositionSourceConfigured
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Switching into the next connected path is not possible when an external position source for the robot components is configured. Do not switch into the next connected path. |
Enumeration name: |
InMotion |
Enumeration value: |
52 |
Description: |
The robot is in motion. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
The robot is still in motion. |
Do not call AdvanceToNextConnectedPath(...) while the robot is in motion. |
Enumeration name: |
NoConnectedPathAvailable |
Enumeration value: |
9 |
Description: |
There is no connected path available. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
AdvanceToNextConnectedPath(...) was called but no next connected path is available. |
Create connected paths before calling AdvanceToNextConnectedPath(...). |
AdvanceToNextConnectedPath(...) was called but no next connected path is available. The next connected path is still blocked by IF_RobotFeedback.xExecute equal to FALSE. |
Call IF_RobotMotion.Execute(...) with i_xValue equal to TRUE to release the next connected path. |
Enumeration name: |
NotInTarget |
Enumeration value: |
64 |
Description: |
The robot is not in the target position. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
The robot is not in the target position of the connected path. |
Execute jogging on the path to the end of the connected path before calling AdvanceToNextConnectedPath(...). |
The robot is not in the target position of the connected path. The connected path has been enhanced by motion commands during IF_RobotFeedback.xExecute is equal to FALSE. |
Call IF_RobotMotion.Execute(...) with i_xValue equal to TRUE first and execute jogging on the path to the end of the connected path before calling AdvanceToNextConnectedPath(...). |
Enumeration name: |
NotReady |
Enumeration value: |
77 |
Description: |
The robot is not ready. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
The robot is not ready. |
Ensure that the configuration of the robot is finished, the robot is enabled and the drives are ready. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Switching into the next connected path was successful.
Enumeration name: |
StartActive |
Enumeration value: |
59 |
Description: |
Start is active. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
Command is not possible while xStart is TRUE. |
Set xStart of the robot to the value FALSE. |
Enumeration name: |
WarmStartActive |
Enumeration value: |
83 |
Description: |
The robot is performing a warm start. |
Issue |
Cause |
Solution |
---|---|---|
Switching into the next connected path was not successful. |
Command is not possible while the warm start is active. |
Wait until the warm start is finished. |