General

Description

4 AI; 4 AI;–; 4 AO; 4 AO

Compact I/O module 24 Vdc with 2x4 analog inputs and 2x4 analog outputs, ±10 V 12 bits

The module consists of the following five inseparable submodules:

oOne submodule (slot 1 + slot 2) with four analog voltage inputs each

oOne dummy module (slot 3)

oOne submodule (slot 4 + slot 5) with four analog voltage outputs each

Parameterizing the Module Via PLC Configuration

Step

Action

1

Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31).

2

Afterwards double-click the module in the Devices tree.

Result: The device editor is opened and the tabs TM5 Module I/O display, User-defined parameters, and Information are displayed.

Tab TM5 Modules I/O Display

The input and output channels of the module are mapped to project variables that are used by the application.

Channel

Meaning

Default value

Data type

Analog inputs (slot 1+2)

SL1 analog input 01

SL1 analog input 02

SL1 analog input 03

SL1 analog input 04

SL2 analog input 01

SL2 analog input 02

SL2 analog input 03

SL2 analog input 04

INT

Dummy module (slot 3)

 

Analog outputs (slot 4+5)

SL4 analog output 01

SL4 analog output 02

SL4 analog output 03

SL4 analog output 04

SL5 analog output 01

SL5 analog output 02

SL5 analog output 03

SL5 analog output 04

INT

Status of the analog inputs SL1

Status of the analog inputs SL1

INT

Status of the analog inputs SL2

Status of the analog inputs SL2

INT

The analog inputs from slot 1/slot 2 and the analog outputs from slot 4/slot 5 are configured fix for ±10 V voltage signals. This is why these analog in-/outputs cannot be configured optional as voltage- or current signals and therefore they are not displayed in the register card User-defined parameters.

For further information, see the TM5 compact I/O modules hardware manual.