IF_TargetsHandler - AddTargetFromTarget (Method)
Type: |
Method |
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
Adds a target to the list taking into account the information of an existing target.
The method AddTargetFromTarget adds a target to the list handled by the function block taking into account the information of an existing target. Also refer to the description of the use case.
Input |
Data type |
Description |
---|---|---|
i_stPose |
The Cartesian pose of the target when it was first detected in the system (for example, the pose returned by a vision system). |
|
i_lrEncoderPosition |
LREAL |
The position of the encoder linked to the targets handler when the target was first detected by the system. |
i_stRobotTarget |
A robot target structure containing information on an existing target. The initial pose, the present pose, and the initial encoder position are the only informations that are updated accordingly with the inputs i_stPose and i_lrEncoderPosition. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_udiListIndex |
UDINT |
Index of the target inside the targets handler. |
q_udiUnivocalId |
UDINT |
Unique identifier linked to the target. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
Ok |
0 |
Ok |
|
ExecutionAborted |
108 |
The list already contains the maximum number of targets. |
|
ExecutionAborted |
101 |
The function block is not configured yet. |
|
ExecutionAborted |
117 |
The configured number of slots is invalid for a called method. |
|
ExecutionAborted |
109 |
An update of the target handler targets is running and some method cannot be called. |
|
ExecutionAborted |
4 |
Internal error detected. |
|
InputParameterInvalid |
38 |
Invalid orientation convention. |
|
InputParameterInvalid |
120 |
A provided robot ID has an invalid value. |
|
InputParameterInvalid |
110 |
The identifier is invalid (a zero value is not allowed). |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Status Message: The target has been successfully added to the targets handler.
Enumeration name: |
MaxNumberOfTargetsExceeded |
Enumeration value: |
108 |
Description: |
The list already contains the maximum number of targets. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
The maximum number (Gc_udiMaxNumberOfTargets) of targets has been reached. It is not possible to add new targets. |
Remove the targets from the list once they have been processed by the system. |
Enumeration name: |
NotConfigured |
Enumeration value: |
101 |
Description: |
The function block is not configured yet. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
The Configuration method has not been called yet. |
Ensure that the Configuration method has been successfully called before calling this method. |
Enumeration name: |
NumberOfSlotsInvalid |
Enumeration value: |
117 |
Description: |
The configured number of slots is invalid for a called method. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
It is not possible to add a new target to the targets handler while the number of configured slots is greater than zero. |
oEnsure that the number of configured slots is zero before calling this method. oTo add a target with slots, call AddTargetFromTargetWithSlots. |
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
38 |
Description: |
Invalid orientation convention. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
The input value of i_stPose.etOrientationConvention is invalid. |
Provide one of the permissible values of ROB.ET_OrientationConvention. |
Enumeration name: |
RobotIdInvalid |
Enumeration value: |
120 |
Description: |
A provided robot ID has an invalid value. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
The input i_stRobotTarget does not contain a valid robot ID. |
Verify that the robot identifier value is either within the range [ET_SystemEntity.Robot1...ET_SystemEntity.Robot10] or is equal to ET_SystemEntity.None. |
Enumeration name: |
UnexpectedFeedback |
Enumeration value: |
4 |
Description: |
Internal error detected. |
Adding a target to the list was unsuccessful..
Enumeration name: |
UnivocalIdInvalid |
Enumeration value: |
110 |
Description: |
The identifier is invalid (a zero value is not allowed). |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
The input i_stRobotTarget does not contain a valid identifier. |
Verify that the identifier value is greater than zero. |
Enumeration name: |
UpdateTargetsActive |
Enumeration value: |
109 |
Description: |
An update of the target handler targets is running and some method cannot be called. |
Issue |
Cause |
Solution |
---|---|---|
The target has not been added to the targets handler. |
It is not possible to add a new target to the targets handler while the UpdateTargets method is running. |
Ensure that the UpdateTargets method is not running before calling this method. |