USB Cable Clamp

 

USB Clamp Type A (1 port)

Introduction

When using a USB device, attach a USB cable clamp to the USB interface to prevent the USB cable from being disconnected.

Danger_Color.gifDANGER

POTENTIAL FOR EXPLOSION

oVerify the power, input, and output (I/O) wiring are in accordance with Class I, Division 2 wiring methods.

oSubstitution of any components may impair suitability for Class I, Division 2.

oDo not disconnect equipment while the circuit is live or unless the area is known to be free of ignitable concentrations.

oRemove power before attaching or detaching any connectors to or from this product.

oEnsure that power, communication, and accessory connections do not place excessive stress on the ports. Consider the vibration in the environment when making this determination.

oSecurely attach power, communication, and external accessory cables to the panel or cabinet.

oUse only commercially available USB cables.

oUse only non-incendive USB configurations.

oSuitable for use in Class I, Division 2, Groups A, B, C, D Hazardous Locations.

oConfirm that the USB cable has been attached with the USB cable clamp before using the USB interface.

Failure to follow these instructions will result in death or serious injury.

Attaching USB Clamp Type A (1 port)

NOTE: Watch your fingers. The edge of the clip is sharp.

Step

Action

1

Mount the clip to the USB mark G-SE-0014282.1.gif-high.gif connector shell so that it overlaps. The clip matches the 27 to 43.5 mm (1.06 to 1.71 in) length of the USB connector.

G-SE-0015002.6.gif-high.gif

 

 

NOTE: When installing clamps to reduce cable stress onto both USB1 and USB2, at USB1 overlay the clip on the side with the USB mark, and on USB2 the side without the USB mark. Make sure the ties do not interfere with the other.

2

Align the clip and the USB cable connector shell. Adjust the position of the holes where the clip is attached. To ensure stability, select the clip-hole position that is closest to the base of the connector shell.

G-SE-0015003.2.gif-high.gif

 

 

3

As shown, pass the tie through the clip hole. Next, turn the tie and pass it through the head so that the USB cable can pass through the center of the tie loop. The clip is now attached to the USB cable.

G-SE-0015004.2.gif-high.gif

 

 

NOTE:

oCheck the direction of the head beforehand. Make sure the USB cable is through the center of the tie loop and that the tie can pass through the head.

oYou can substitute the tie provided with HMIZGCLP1 (by Schneider Electric), or other commercially available ties with a width of 4.8 mm (0.19 in) and thickness of 1.3 mm (0.05 in).

4

While pressing the grip on the clip, insert the cable from step 3 all the way into the USB host interface. Make sure that the clip tab is secured to the USB cable attached to this product.

G-SE-0015005.2.gif-high.gif

 

 

Removing USB Cable Clamp Type A (1 port)

Remove the USB cable while pushing the grip section of the clip.

G-SE-0015001.3.gif-high.gif