PLC_R_STOP_CAUSE: From RUN State to Other State Transition Cause Codes

Library and Namespace

Library name: PLCSystemBase

Namespace: PLCSystemBase

Enumerated Type Description

The PLC_R_STOP_CAUSE enumeration data type contains the following values:

Enumerator

Value

Comment

What to do

PLC_R_STOP_REASON_ UNKNOWN

00 hex

Initial value or stop cause is indeterminable.

Contact your local Schneider Electric representative.

PLC_R_STOP_REASON_HW_ WATCHDOG

01 hex

Stopped after hardware watchdog timeout.

Contact your local Schneider Electric representative.

PLC_R_STOP_REASON_ RESET

02 hex

Stopped after reset.

See reset possibilities in Controller State Diagram.

PLC_R_STOP_REASON_ EXCEPTION

03 hex

Stopped after exception.

Verify your application, and correct if necessary. See System and Task Watchdogs. A reset is needed to enter Run mode.

PLC_R_STOP_REASON_ USER

04 hex

Stopped after a user request.

Refer to Stop Command in Commanding State Transitions.

PLC_R_STOP_REASON_ IECPROGRAM 

05 hex

Stopped after a program command request (for example: control command with parameter PLC_W.q_wPLCControl:=PLC_W_COMMAND.PLC_W_STOP;).

PLC_R_STOP_REASON_ DELETE

06 hex

Stopped after a remove application command.

See the Applications tab of the Controller Device Editor.

PLC_R_STOP_REASON_ DEBUGGING

07 hex

Stopped after entering debug mode.

PLC_R_STOP_FROM_ NETWORK_REQUEST

0A hex

Stopped after a request from the network, USB key, or PLC_W command.

PLC_R_STOP_FROM_INPUT

0B hex

Stop required by a controller input.

PLC_R_STOP_FROM_RUN_ STOP_SWITCH

0C hex

Stop required by the controller switch.

PLC_R_STOP_REASON_ RETAIN_MISMATCH

0D hex

Stopped after an unsuccessful check context test during rebooting.

There are retained variables in non-volatile memory that do not exist in the executing application.

Verify your application, correct if necessary, then reestablish the boot application.

PLC_R_STOP_REASON_ BOOT_APPLI_MISMATCH

0E hex

Stopped after an unsuccessful compare between the boot application and the application that was in the memory before rebooting.

Create a valid boot application.

PLC_R_STOP_REASON_ POWERFAIL

0F hex

Stopped after a power interruption.

Refer to reset possibilities in the Controller State Diagram.

For more information on the reasons why the controller has stopped, refer to the Controller State Description.