The range of digital electronic modules includes:
odigital input electronic modules,
odigital output electronic modules,
omixed digital input/output electronic modules.
The TM5 digital input/output electronic modules need to be associated with a bus base and a terminal block. Every digital electronic module channel has a status LED.
Digital Input Electronic Modules Features
Digital inputs convert the electronic input signal into a binary value in the controller. The following table shows the digital input electronic modules features, with corresponding channel type and voltage/current:
|
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
|---|---|---|---|---|
|
2 |
24 Vdc / 3.75 mA |
3 wires |
sink |
|
|
4 |
24 Vdc / 3.75 mA |
3 wires |
sink |
|
|
6 |
24 Vdc / 3.75 mA |
2 wires |
sink |
|
|
12 |
24 Vdc / 3.75 mA |
1 wire |
sink |
|
|
16 |
24 Vdc / 2.68 mA |
1 wire |
sink |
|
|
2 |
24 Vdc / 10.5 mA |
3 wires |
sink |
|
|
2 |
100 ... 240 Vac |
3 wires |
NA |
|
|
4 |
100 ... 240 Vac |
2 wires |
NA |
|
|
6 |
100 ... 120 Vac |
1 wire |
NA |
Digital Output Electronic Modules Features
Digital outputs convert the binary value in the controller into an electronic output signal. The following table shows the digital output electronic modules features with corresponding channel type and voltage/current:
|
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
|---|---|---|---|---|
|
2 |
24 Vdc / 0.5 A |
3 wires |
source |
|
|
4 |
24 Vdc / 0.5 A |
3 wires |
source |
|
|
4 |
24 Vdc / 2 A |
3 wires |
source |
|
|
6 |
24 Vdc / 0.5 A |
2 wires |
source |
|
|
8 |
24 Vdc / 2 A |
1 wire |
source |
|
|
12 |
24 Vdc / 0.5 A |
1 wire |
source |
|
|
16 |
24 Vdc / 0.5 A |
1 wire |
source |
|
|
2 |
30 Vdc / 230 Vac 5 A C/O |
2 change over contacts relays |
NA |
|
|
4 |
30 Vdc / 230 Vac 5 A N/O |
4 normally open contacts relays |
NA |
|
|
2 |
240 Vac / 1 A |
3 wires |
source |
Digital Mixed Electronic Modules Features
Digital inputs convert the electronic input signal into a binary value in the controller. Digital outputs convert the binary value in the controller into an electronic output signal. Mixed electronic modules combine both digital inputs and outputs into a single electronic module. The following table shows the mixed input/output electronic modules features with corresponding channel type and voltage/current:
|
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
|---|---|---|---|---|
|
4 inputs 4 outputs |
24 Vdc / 1.3 mA 24 Vdc / 0.1 A |
1 wire |
sink source |
|
|
8 inputs 4 outputs |
24 Vdc / 3.75 mA 24 Vdc / 0.5 A |
1 wire |
sink source |
|
|
4 digital inputs |
24 Vdc / 3.3 mA |
1 wire |
sink |
|
|
2 digital outputs |
24 Vdc / 0.5 A |
1 wire |
source |
|
|
-10...+10 Vdc 0...20 mA/4...20 mA |
– |
– |
||
|
1 analog input |
-10...+10 Vdc 0...20 mA |
– |
– |