This is the description characteristics for TM5SDO2S electronic module.
See also Environmental Characteristics.
|
|
|
FIRE HAZARD |
|
Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the general characteristics of the TM5SDO2S electronic module:
|
Electrical Characteristics |
|
|---|---|
|
Rated power supply voltage Power supply source |
100...240 Vac Connected to the external AC power |
|
Power supply range |
80...264 Vac |
|
24 Vdc I/O segment current draw |
– |
|
TM5 bus 5 Vdc current draw |
70 mA |
|
Power dissipation |
2.13 W max. |
|
Weight |
25 g (0.9 oz) |
|
ID code for firmware update |
9851 dec |
The table below describes the output characteristics of the TM5SDO2S electronic module:
|
Output Characteristics |
||
|---|---|---|
|
Output channels |
2 |
|
|
Wiring type |
2 or 3 wires |
|
|
Output current |
1 A max. per output |
|
|
Total output current |
1 A max. |
|
|
Output voltage |
100...240 Vac |
|
|
Output voltage range |
80...264 Vac |
|
|
De-rating |
- 10...55 °C (14...131 °F) |
I = 1 A max. by channel |
|
55...60 °C (131...140 °F) |
I = 0.3 A max. by channel |
|
|
Voltage drop |
1.5 VRMS |
|
|
Leakage current |
10 mA max. at 240VRMS |
|
|
Turn on time |
11 ms max. at 50 Hz and 9.3 ms max. at 60 Hz |
|
|
Turn off time |
11 ms max. at 50 Hz and 9.3 ms max. at 60 Hz |
|
|
Zero cross-over switches |
Yes |
|
|
Over voltage protection between L and N |
Yes |
|
|
Surge current |
40 A for 20 ms max. and 10 A for 1 s max. |
|
|
Automatic rearming after short circuit or overload |
Yes, 10 ms min. depending on internal temperature |
|
|
Isolation |
Between output and internal bus |
2500 Vac after 1 minute |
|
Between channels |
Not isolated |
|
The table below describes the actuator supply of the TM5SDO2S electronic module:
|
Supply |
|
|---|---|
|
Voltage |
External power supply. |
|
Voltage drop for internal protection at 500 mA |
1.5 VRMS max. |