TM5SE1MISC20005 Characteristics
This is the description characteristics for the TM5SE1MISC20005 electronic module. See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table describes the general characteristics of the TM5SE1MISC20005 electronic module:
|
General characteristics |
||
|---|---|---|
|
Rated power supply voltage |
24 Vdc |
|
|
Power supply range |
20.4...28.8 Vdc |
|
|
Power consumption |
Bus |
0.01 W |
|
Internal I/O |
1.5 W |
|
|
Additional power dissipation caused by the actuators (resistive) [W] |
– |
|
|
Type of signal lines |
Shielded cables must be used for all signal lines. |
|
|
Electrical isolation |
Channel - Bus |
Yes |
|
Channel - Channel |
No |
|
|
Weight |
25 g (0.88 oz) |
|
|
ID code for firmware update |
41063 dec |
|
Digital Input Characteristics 24 Vdc
The table describes the input characteristics of the TM5SE1MISC20005 electronic module:
|
Digital Inputs 24 Vdc |
||
|---|---|---|
|
Input voltage range |
20.4...28.8 Vdc |
|
|
Input current at 24 Vdc |
approx. 3.3 mA |
|
|
Input resistance |
7.19 kΩ |
|
|
Switching threshold |
Low |
<5 Vdc |
|
High |
>15 Vdc |
|
|
Nominal voltage |
24 Vdc |
|
|
Input circuit |
Sink |
|
|
Input filter |
Hardware |
≤ 2 μs |
|
Software |
– |
|
|
Isolation voltage between channels and bus1 |
See note. |
|
NOTE1:The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
Digital Output Characteristics 5 Vdc
The table describes the output characteristics of the TM5SE1MISC20005 electronic module:
|
Digital Outputs 5 Vdc |
||
|---|---|---|
|
Output circuit |
Source |
|
|
Output protection |
Short circuit protection |
|
|
Design |
oPush oPull oPush-Pull |
|
|
Diagnostic status |
Readable output |
|
|
Isolation voltage between channel and bus1 |
See note. |
|
|
Switching voltage |
5 Vdc differential signal, RS-485 standard |
|
|
Function |
Encoder emulation |
|
NOTE1:The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.