Detail Drawing of the Main Body of VRKP•S0•NC

Dimen-sion

Description

Unit

VRKP0S••NC

VRKP1S••NC

VRKP2S0•NC

VRKP4S0•NC

VRKP5S0•NC

VRKP6S0•NC

A

Width A

mm (in)

617 (24.3)

774 (30.5)

794 (31.3)

906 (36)

B

Width B

mm (in)

636 (25)

790 (31)

857 (34)

922 (36)

C

Height C

mm (in)

148 (5.8)

178 (7)

178 (7)

178 (7)

D

Height D

mm (in)

225 (8.9)

275 (10.8)

275 (10.8)

275 (10.8)

E

Clamping screw gearbox main axis

Wrench size

mm

3

4

4

4

Tightening torque

Nm (lbf-in)

4.1 (36)

9.5 (84)

9.5 (84)

9.5 (84)

Quantity

3

F

Screw gearbox main axis to housing

Wrench size

mm

3

4

4

4

Tightening torque

Nm (lbf-in)

3 (26.6)

4.7 (42)

4.7 (42)

4.7 (42)

Quantity

24

48

48

48

G

Screw motor to gearbox(2)

Wrench size

mm

4

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

12 or 16(1)

H

Hex nut grounding cable motor

Wrench size

mm

7

Tightening torque

Nm (lbf-in)

2.5 (22)

Quantity

3 or 4(1)

I

Indexing bolt upper arm(2)

Wrench size

mm

2.5

3

3

3

Tightening torque

Nm (lbf-in)

Hand-tight

Quantity

3

J

Screw for Protector Cap

Wrench size

mm

7

8

8

8

Tightening torque

Nm (lbf-in)

2 (17.7)

3.5 (31)

3.5 (31)

3.5 (31)

Quantity

24

48

48

48

K(1)

Clamping screw gearbox rotational axis

Wrench size

mm

3

Tightening torque

Nm (lbf-in)

4.5 (40)

Quantity

1

L(1)

Screw gearbox rotational axis to housing

Wrench size

mm

8

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

4

(1) For robots with a rotational axis.

(2) Medium threadlocked with Loctite 243.