Controller as a Target Device on EtherNet/IP

Introduction

This section describes the configuration of the M241 Logic Controller as an EtherNet/IP target device.

For further information about EtherNet/IP, refer to the www.odva.org website.

EtherNet/IP Target Configuration

To configure your M241 Logic Controller as an EtherNet/IP target device, you must:

Step

Action

1

Select EthernetIP in the Hardware Catalog.

2

Drag and drop it to the Devices tree on one of the highlighted nodes.

For more information on adding a device to your project, refer to:

• Using the Hardware Catalog

• Using the Contextual Menu or Plus Button

EtherNet/IP Parameters Configuration

To configure the EtherNet/IP parameters, double-click Ethernet_1 (Ethernet Network) > EthernetIP in the Devices tree.

This dialog box is displayed:

The EtherNet/IP configuration parameters are defined as:

  • Instance:

    Number referencing the input or output Assembly.

  • Size:

    Number of channels of an input or output Assembly.

    The memory size of each channel is 2 bytes that stores the value of an %IWx or %QWx object, where x is the channel number.

    For example, if the Size of the Output Assembly is 20, it represents that there are 20 input channels (IW0...IW19) addressing %IWy...%IW(y+20-1), where y is the first available channel for the Assembly.

Element

Admissible Controller Range

EcoStruxure Machine Expert Default Value

Output Assembly

Instance

150...189

150

Size

2...120

20

Input Assembly

Instance

100...149

100

Size

2...120

20

EDS File Generation

You can generate an EDS file to configure EtherNet/IP cyclic data exchanges.

To generate the EDS file:

Step

Action

1

In the Devices tree, right-click the EthernetIP node and choose the Export as EDS command from the contextual menu.

2

Modify the default file name and location as required.

3

Click Save.

NOTE: The Major Revision and Minor Revision objects of the EDS file, defined in the file, are used to ensure uniqueness of the EDS file. The values of these objects do not reflect the actual controller revision level.

A generic EDS file for the M241 Logic Controller is also available on the Schneider Electric website. You must adapt this file to your application by editing it and defining the required Assembly instances and sizes.

EthernetIP Slave I/O Mapping Tab

Variables can be defined and named in the EthernetIP Slave I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

The table below describes the EthernetIP Slave I/O Mapping configuration:

Channel

Type

Default Value

Description

Input

IW0

WORD

-

Command word of controller outputs (%QW)

IWxxx

Output

QW0

WORD

-

State of controller inputs (%IW)

QWxxx

The number of words depends on the size parameter configured in EtherNet/IP Target Configuration.

Output means OUTPUT from Originator controller (= %IW for the controller).

Input means INPUT from Originator controller (= %QW for the controller).

Connections on EtherNet/IP

To access a target device, an Originator opens a connection which can include several sessions that send requests.

One explicit connection uses one session (a session is a TCP or UDP connection).

One I/O connection uses 2 sessions.

The following table shows the EtherNet/IP connections limitations:

Characteristic

Maximum

Explicit connections

8 (Class 3)

I/O connections

1 (Class 1)

Connections

8

Sessions

16

Simultaneous requests

32

NOTE: The M241 Logic Controller supports cyclic connections only. If an Originator opens a connection using a change of state as a trigger, packets are sent at the RPI rate.

Profile

The controller supports the following objects:

Object class

Class ID (hex)

Cat.

Number of Instances

Effect on Interface Behavior

Identity Object

01

1

1

Supports the reset service

Message Router Object

02

1

1

Explicit message connection

Assembly Object

04

2

2

Defines I/O data format

Connection Manager Object

06

 

1

TCP/IP Interface Object

F5

1

1

TCP/IP configuration

Ethernet Link Object

F6

1

1

Counter and status information

Interface Diagnostic Object

350

1

1

IOScanner Diagnostic Object

351

1

1

Connection Diagnostic Object

352

1

1

Explicit Connection Diagnostic Object

353

1

1

Explicit Connections Diagnostic List Object

354

1

1

Identity Object (Class ID = 01 hex)

The following table describes the class attributes of the Identity Object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Implementation revision of the Identity Object

2

Get

Max Instances

UINT

01

The largest instance number

3

Get

Number of Instances

UINT

01

The number of object instances

4

Get

Optional Instance Attribute List

UINT, UINT [ ]

00

The first 2 bytes contain the number of optional instance attributes. Each following pair of bytes represents the number of other optional instance attributes.

6

Get

Max Class Attribute

UINT

07

The largest class attributes value

7

Get

Max Instance Attribute

UINT

07

The largest instance attributes value

The following table describes the Class Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all class attributes

0E

Get Attribute Single

Returns the value of the specified attribute

The following table describes the Instance Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all class attributes

05

Reset (1)

Initializes EtherNet/IP component (controller reboot)

0E

Get Attribute Single

Returns the value of the specified attribute

(1) Reset Service description:

When the Identity Object receives a Reset request, it:

  • determines whether it can provide the type of reset requested

  • responds to the request

  • attempts to perform the type of reset requested

NOTE: The reset command is rejected by the controller if an active EtherNet/IP connection exists.

The Reset common service has one specific parameter, Type of Reset (USINT), with the following values:

Value

Type of Reset

0

Reboots the controller

NOTE: This is the default value if this parameter is omitted.

1

Not supported

2

Not supported

3...99

Reserved

100...199

Vendor specific

200...255

Reserved

The following table describes the Instance attributes:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Vendor ID

UINT

F3

Schneider Electric ID

2

Get

Device type

UINT

0E

Controller

3

Get

Product code

UINT

1001

Controller product code

4

Get

Revision

Struct of USINT, USINT

Product revision number of the controller (1).

Equivalent to the 2 low bytes of the controller version

5

Get

Status

WORD

Status word(2)

6

Get

Serial number

UDINT

Serial number of the controller:

XX + 3 LSB of MAC address

7

Get

Product name

Struct of USINT, STRING

(1) Mapped in a WORD:

  • MSB: minor revision (second USINT)

  • LSB: major revision (first USINT)

Example: 0205 hex means revision V5.2.

(2) Status word (Attribute 5):

Bit

Name

Description

0

Owned

Unused

1

Reserved

2

Configured

TRUE indicates the device application has been reconfigured.

3

Reserved

4...7

Extended Device Status

  • 0: Self-testing or undetermined

  • 1: Firmware update in progress

  • 2: At least one invalid I/O connection detected

  • 3: No I/O connections established

  • 4: Non-volatile configuration invalid

  • 5: Unrecoverable error detected

  • 6: At least one I/O connection in RUNNING state

  • 7: At least one I/O connection established, all in idle mode

  • 8: Reserved

  • 9...15: Unused

8

Minor Recoverable Fault

TRUE indicates the device detected an error, which, under most circumstances, is recoverable.

This type of event does not lead to a change in the device state.

9

Minor Unrecoverable Fault

TRUE indicates the device detected an error, which, under most circumstances, is unrecoverable.

This type of event does not lead to a change in the device state.

10

Major Recoverable Fault

TRUE indicates the device detected an error, which requires the device to report an exception and enter into the HALT state.

This type of event leads to a change in the device state, but, under most circumstances, is recoverable.

11

Major Unrecoverable Fault

TRUE indicates the device detected an error, which requires the device to report an exception and enter into the HALT state.

This type of event leads to a change in the device state, but, under most circumstances, is not recoverable.

12...15

Reserved

Message Router Object (Class ID = 02 hex)

The following table describes the class attributes of the Message Router object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Implementation revision number of the Message Router Object

2

Get

Max Instances

UINT

02

The largest instance number

3

Get

Number of Instance

UINT

01

The number of object instances

4

Get

Optional Instance Attribute List

Struct of UINT, UINT [ ]

02

The first 2 bytes contain the number of optional instance attributes. Each following pair of bytes represents the number of other optional instance attributes (from 100 to 119).

5

Get

Optional Service List

UINT

0A

The number and list of any implemented optional services attribute (0: no optional services implemented)

6

Get

Max Class Attribute

UINT

07

The largest class attributes value

7

Get

Max Instance Attribute

UINT

02

The largest instance attributes value

The following table describes the Class services:

Service Code (hex)

Name

Description

01

Get_Attribute_All

Returns the value of all class attributes

0E

Get_Attribute_Single

Returns the value of the specified attribute

The following table describes the Instance services:

Service Code (hex)

Name

Description

01

Get_Attribute_All

Returns the value of all class attributes

0E

Get_Attribute_Single

Returns the value of the specified attribute

The following table describes the Instance attributes:

Attribute ID (hex)

Access

Name

Data Type

Value

Description

1

Get

Implemented Object List

Struct of UINT, UINT [ ]

Implemented Object list. The first 2 bytes contain the number of implemented objects. Each 2 bytes that follow represents another implemented class number.

This list contains the following objects:

  • Identity

  • Message Router

  • Assembly

  • Connection Manager

  • Parameter

  • File Object

  • Modbus

  • Port

  • TCP/IP

  • Ethernet Link

2

Get

Number available

UINT

512

Maximum number of concurrent CIP (Class 1 or Class 3) connections supported

Assembly Object (Class ID = 04 hex)

The following table describes the class attributes of the Assembly object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

02

Implementation revision of the Assembly Object

2

Get

Max Instances

UINT

BE

The largest instance number

3

Get

Number of Instances

UINT

03

The number of object instances

4

Get

Optional Instance Attribute List

Struct of:

UINT

UINT [ ]

01

04

The first 2 bytes contain the number of optional instance attributes. Each following pair of bytes represents the number of other optional instance attributes.

5

Get

Optional Service List

UINT

Not supported

The number and list of any implemented optional services attribute (0: no optional services implemented)

6

Get

Max Class Attribute

UINT

07

The largest class attributes value

7

Get

Max Instance Attribute

UINT

04

The largest instance attributes value

The following table describes the Class Services:

Service Code (hex)

Name

Description

0E

Get Attribute Single

Returns the value of the specified attribute

The following table describes the Instance Services:

Service Code (hex)

Name

Description

0E

Get Attribute Single

Returns the value of the specified attribute

10

Set Attribute Single

Modifies the value of the specified attribute

Instances Supported

Output means OUTPUT from Originator controller (= %IW for the controller).

Input means INPUT from Originator controller (= %QW for the controller).

The controller supports 2 Assemblies:

Name

Instance

Data Size

Controller Output (%IW)

Configurable: must be between 100 and 149

2...40 words

Controller Input (%QW)

Configurable: must be between 150 and 189

2...40 words

NOTE: The Assembly object binds together the attributes of multiple objects so that information to or from each object can be communicated over a single connection. Assembly objects are static.

The Assemblies in use can be modified through the parameter access of the network configuration tool (RSNetWorx). The controller needs to recycle power to register a new Assembly assignment.

The following table describes the Instance attributes:

Attribute ID (hex)

Access

Name

Data Type

Value

Description

3

Get/Set

Instance Data

ARRAY of Byte

Data Set service only available for Controller output

4

Get

Instance Data Size

UINT

4...80

Size of data in byte

Access from a EtherNet/IP Scanner

When a EtherNet/IP Scanner needs to exchange assemblies with a M241 Logic Controller, it uses the following access parameters (Connection path):

  • Class 4

  • Instance xx where xx is the instance value (example: 2464 hex = instance 100).

  • Attribute 3

In addition, a configuration assembly must be defined in the Originator.

For example: Class 4, Instance 3, Attribute 3, the resulting Connection Path will be:

  • 2004 hex

  • 2403 hex

  • 2c<xx> hex

Connection Manager Object (Class ID = 06 hex)

The following table describes the class attributes of the Assembly Object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Implementation revision of the Connection Manager Object

2

Get

Max Instances

UINT

01

The largest instance number

3

Get

Number of Instances

UINT

01

The number of object instances

4

Get

Optional Instance Attribute List

Struct of:

UINT

UINT [ ]

The number and list of the optional attributes. The first word contains the number of attributes to follow and each following word contains another attribute code.

Following optional attributes include:

  • total number of incoming connection open requests

  • the number of requests rejected due to non-conforming format of the Forward Open

  • the number of requests rejected because of insufficient resources

  • the number of requests rejected due to parameter value sent with the Forward Open

  • the number of Forward Close requests received

  • the number of Forward Close requests with an invalid format

  • the number of Forward Close requests that could not be matched to an active connection

  • the number of connections that have timed out because the other side stopped producing, or a network disconnection occurred

6

Get

Max Class Attribute

UINT

07

The largest class attributes value

7

Get

Max Instance Attribute

UINT

08

The largest instance attributes value

The following table describes the Class Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all class attributes

0E

Get Attribute Single

Returns the value of the specified attribute

The following table describes the Instance Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all instance attributes

0E

Get Attribute Single

Returns the value of the specified attribute

4E

Forward Close

Closes an existing connection

52

Unconnected Send

Sends a multi-hop unconnected request

54

Forward Open

Opens a new connection

The following table describes the Instance attributes:

Attribute ID (hex)

Access

Name

Data Type

Value

Description

1

Get

Open Requests

UINT

Number of Forward Open service requests received

2

Get

Open Format Rejects

UINT

Number of Forward Open service requests which were rejected due to invalid format

3

Get

Open Resource Rejects

ARRAY of Byte

Number of Forward Open service requests which were rejected due to lack of resources

4

Get

Open Other Rejects

UINT

Number of Forward Open service requests which were rejected for reasons other than invalid format or lack of resources

5

Get

Close Requests

UINT

Number of Forward Close service requests received

6

Get

Close Format Requests

UINT

Number of Forward Close service requests which were rejected due to invalid format

7

Get

Close Other Requests

UINT

Number of Forward Close service requests which were rejected for reasons other than invalid format

8

Get

Connection Timeouts

UINT

Total number of connection timeouts that have occurred in connections controlled by this Connection Manager

TCP/IP Interface Object (Class ID = F5 hex)

This object maintains link specific counters and status information for an Ethernet 802.3 communications interface.

The following table describes the class attributes of the TCP/IP Interface Object:

Attribute ID (hex)

Access

Name

Data Type

Value

Details

1

Get

Revision

UINT

4

Implementation revision of the TCP/IP Interface Object

2

Get

Max Instances

UINT

2

The largest instance number

3

Get

Number of Instances

UINT

2

The number of object instances

The following table describes the Class Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all class attributes

0E

Get Attribute Single

Returns the value of the specified attribute

Instance Codes

Only instance 1 is supported.

The following table describes the Instance Services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all instance attributes

0E

Get Attribute Single

Returns the value of the specified instance attribute

The following table describes the Instance Attributes:

Attribute ID (hex)

Access

Name

Data Type

Value

Description

1

Get

Status

DWORD

Bit level

  • 0: The interface configuration attribute has not been configured.

  • 1: The interface configuration contains a valid configuration.

  • 2...15: Reserved.

2

Get

Configuration Capability

DWORD

Bit level

  • 0: BOOTP Client

  • 1: DNS Client

  • 2: DHCP Client

  • 5: Configured in EcoStruxure Machine Expert

All other bits are reserved and set to 0.

3

Get

Configuration

DWORD

Bit level

  • 0: The interface configuration is valid.

  • 1: The interface configuration is obtained with BOOTP.

  • 2: The interface configuration is obtained with DHCP.

  • 3: reserved

  • 4: DNS Enable

All other bits are reserved and set to 0.

4

Get

Physical Link

UINT

Path size

Number of 16 bits word in the element Path

Padded EPATH

Path

Logical segments identifying the physical link object. The path is restricted to one logical class segment and one logical instance segment. The maximum size is 12 bytes.

5

Get

Interface configuration

UDINT

IP Address

UDINT

Network Mask

UDINT

Gateway Address

UDINT

Primary Name

UDINT

Secondary Name

0: no secondary name server address has been configured.

STRING

Default Domain Name

0: no Domain Name is configured

6

Get

Host Name

STRING

ASCII characters.

0: no host name is configured

Ethernet Link Object (Class ID = F6 hex)

This object provides the mechanism to configure a TCP/IP network interface device.

The following table describes the class attributes of the Ethernet Link object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

4

Implementation revision of the Ethernet Link Object

2

Get

Max Instances

UINT

3

The largest instance number

3

Get

Number of Instances

UINT

3

The number of object instances

The following table describes the class services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all class attributes

0E

Get Attribute Single

Returns the value of the specified attribute

Instance Codes

Only instance 1 is supported.

The following table describes the instance services:

Service Code (hex)

Name

Description

01

Get Attribute All

Returns the value of all instance attributes

0E

Get Attribute Single

Returns the value of the specified instance attribute

The following table describes the instance attributes:

Attribute ID (hex)

Access

Name

Data Type

Value

Description

1

Get

Interface Speed

UDINT

Speed in Mbit/s (10 or 100)

2

Get

Interface Flags

DWORD

Bit level

  • 0: link status

  • 1: half/full duplex

  • 2...4: negotiation status

  • 5: manual setting / requires reset

  • 6: local hardware error detected

All other bits are reserved and set to 0.

3

Get

Physical Address

ARRAY of 6 USINT

This array contains the MAC address of the product.

Format: XX-XX-XX-XX-XX-XX

EtherNet/IP Interface Diagnostic Object (Class ID = 350 hex)

The following table describes the class attributes of the EtherNet/IP Interface Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Increased by 1 on each new update of the object

2

Get

Max Instance

UINT

01

Maximum instance number of the object

The following table describes the instance attributes of the EtherNet/IP Interface Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Details

1

Get

Protocols supported

UINT

Protocol(s) supported (0=not supported, 1=supported):

  • Bit 0: EtherNet/IP

  • Bit 1: Modbus TCP

  • Bit 2: Modbus Serial

  • Bits 3...15: Reserved, 0

2

Get

Connection Diag

STRUCT of

Max CIP IO Connections opened

UINT

Maximum number of CIP I/O connections opened.

Current CIP IO Connections

UINT

Number of CIP I/O connections currently opened.

Max CIP Explicit Connections opened

UINT

Maximum number of CIP explicit connections opened.

Current CIP Explicit Connections

UINT

Number of CIP explicit connections currently opened

CIP Connections Opening Errors

UINT

Incremented on each unsuccessful attempt to open a CIP connection.

CIP Connections Timeout Errors

UINT

Incremented when a CIP connection times out.

Max EIP TCP Connections opened

UINT

Maximum number of TCP connections opened and used for EtherNet/IP communications.

Current EIP TCP Connections

UINT

Number of TCP connections currently open and being used for EtherNet/IP communications.

3

Get Clear

IO Messaging Diag

STRUCT of

IO Production Counter

UDINT

Incremented each time a Class 0/1 CIP message is sent.

IO Consumption Counter

UDINT

Incremented each time a Class 0/1 CIP message is received.

IO Production Send Errors Counter

UINT

Incremented each Time a Class 0/1 message is not sent.

IO Consumption Receive Errors Counter

UINT

Incremented each time a consumption is received that contains an error.

4

Get Clear

Explicit Messaging Diag

STRUCT of

Class3 Msg Send Counter

UDINT

Incremented each time a Class 3 CIP message is sent.

Class3 Msg Receive Counter

UDINT

Incremented each time a Class 3 CIP message is received.

UCMM Msg Send Counter

UDINT

Incremented each time a UCMM message is sent.

UCMM Msg Receive Counter

UDINT

Incremented each time a UCMM message is received.

5

Get

Com Capacity

STRUCT of

Max CIP Connections

UINT

Maximum number of supported CIP connections.

Max TCP Connections

UINT

Maximum number of supported TCP connections.

Max Urgent priority rate

UINT

Maximum number of CIP transport class 0/1 Urgent priority message packets per second.

Max Scheduled priority rate

UINT

Maximum number of CIP transport class 0/1 Scheduled priority message packets per second.

Max High priority rate

UINT

Maximum number of CIP transport class 0/1 High priority message packets per second.

Max Low priority rate

UINT

Maximum number of CIP transport class 0/1 Low priority message packets per second.

Max Explicit Messaging rate

UINT

Max CIP transport class 2/3 or other EtherNet/IP messages packets per second

6

Get

Bandwidth Diag

STRUCT of

Current sending Urgent priority rate

UINT

CIP transport class 0/1 Urgent priority message packets sent per second.

Current reception Urgent priority rate

UINT

CIP transport class 0/1 Urgent priority message packets received per second.

Current sending Scheduled priority rate

UINT

CIP transport class 0/1 Scheduled priority message packets sent per second.

Current reception Scheduled priority rate

UINT

CIP transport class 0/1 Scheduled priority message packets received per second.

Current sending High priority rate

UINT

CIP transport class 0/1 High priority message packets sent per second.

Current reception High priority rate

UINT

CIP transport class 0/1 High priority message packets received per second.

Current sending Low priority rate

UINT

CIP transport class 0/1 Low priority message packets sent per second.

Current reception Low priority rate

UINT

CIP transport class 0/1 Low priority message packets received per second.

Current sending Explicit Messaging rate

UINT

CIP transport class 2/3 or other EtherNet/IP message packets sent per second.

Current reception Explicit Messaging rate

UINT

CIP transport class 2/3 or other EtherNet/IP message packets received per second.

7

Get

Modbus Diag

STRUCT of

Max. Modbus TCP Connections opened

UINT

Maximum number of TCP connections opened and used for Modbus communications.

Current Modbus TCP Connections

UINT

Number of TCP connections currently opened and used for Modbus communications.

Modbus TCP Msg Send Counter

UDINT

Incremented each time a Modbus TCP message is sent.

Modbus TCP Msg Receive Counter

UDINT

Incremented each time a Modbus TCP message is received.

The following table describes the class services:

Service Code (hex)

Name

Description

01

Get_Attributes_All

Returns the value of all class attributes.

0E

Get_Attribute_Single

Returns the value of a specified attribute.

4C

Get_and_Clear

Gets and clears a specified attribute.

IOScanner Diagnostic Object (Class ID = 351 hex)

The following table describes the class attributes of the IOScanner Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

1

Increased by 1 on each new update of the object.

2

Get

Max Instance

UINT

1

Maximum instance number of the object.

The following table describes the instance attributes of the IOScanner Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Details

1

Get

IO Status Table

STRUCT of

Size

UINT

Size in bytes of the Status attribute.

Status

ARRAY of UINT

I/O status. Bit n, where n is instance n of the object, provides the status of the I/O exchanged on the I/O connection:

  • 0: The input or output status of the I/O connection is in error, or no device.

  • 1: The input or output status of the I/O connection is correct.

The following table describes the class services:

Service Code (hex)

Name

Description

01

Get_Attributes_All

Returns the value of all class attributes.

IO Connection Diagnostic Object (Class ID = 352 hex)

The following table describes the class attributes of the IO Connection Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Increased by 1 on each new update of the object.

2

Get

Max Instance

UINT

01

Maximum instance number of the object

0...n

where n is the maximum number of CIP I/O connections.

NOTE: There is an IO Connection Diagnostic object instance for both O->T and T->O paths.

The following table describes the instance attributes of the I/O Connection Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Details

1

Get Clear

IO Com Diag

STRUCT of

IO Production Counter

UDINT

Incremented each time a production is sent.

IO Consumption Counter

UDINT

Incremented each time a consumption is received.

IO Production Send Errors Counter

UINT

Incremented each time a production is not sent due to an error.

IO Consumption Receive Errors Counter

UINT

Incremented each time a consumption is received that contains an error.

CIP Connection TimeOut Errors

UINT

Incremented each time a connection times out.

CIP Connection Opening Errors

UINT

Incremented on each unsuccessful attempt to open a connection.

CIP Connection State

UINT

State of the CIP IO connection.

CIP Last Error General Status

UINT

General status of the last error detected on the connection.

CIP Last Error Extended Status

UINT

Extended status of the last error detected on the connection.

Input Com Status

UINT

Communication status of the inputs.

Output Com Status

UINT

Communication status of the outputs.

2

Get

Connection Diag

STRUCT of

Production Connection ID

UDINT

Connection ID for production.

Consumption Connection ID

UDINT

Connection ID for consumption.

Production RPI

UDINT

Requested Packet Interval (RPI) for productions, in μs.

Production API

UDINT

Actual Packet Interval (API) for productions.

Consumption RPI

UDINT

RPI for consumptions.

Consumption API

UDINT

API for consumptions.

Production Connection Parameters

UDINT

Connection parameters for productions.

Consumption Connection Parameters

UDINT

Connection parameters for consumptions.

Local IP

UDINT

Local IP address for I/O communication.

Local UDP Port

UINT

Local UDP port number for I/O communication.

Remote IP

UDINT

Remote IP address for I/O communication.

Remote UDP Port

UINT

Remote UDP port number for I/O communication.

Production Multicast IP

UDINT

Multicast IP address for productions, or 0 if multicast is not used.

Consumption Multicast IP

UDINT

Multicast IP address for consumptions, or 0 if multicast is not used.

Protocols supported

UINT

Protocol(s) supported (0=not supported, 1=supported):

  • Bit 0: EtherNet/IP

  • Bit 1: Modbus TCP

  • Bit 2: Modbus Serial

  • Bits 3...15: Reserved, 0

Instance Attributes

The following table describes the class services:

Service Code (hex)

Name

Description

01

Get_Attributes_All

Returns the value of all class attributes.

0E

Get_Attribute_Single

Returns the value of the specified attribute.

4C

Get_and_Clear

Gets and clears a specified attribute.

Explicit Connection Diagnostic Object (Class ID = 353 hex)

The following table describes the class attributes of the Explicit Connection Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Increased by 1 at each new update of the object.

2

Get

Max Instance

UINT

0...n (maximum number of CIP IO connections)

Maximum instance number of the object.

The following table describes the instance attributes of the Explicit Connection Diagnostic object:

Attribute ID (hex)

Access

Name

Data Type

Details

1

Get

Originator Connection ID

UDINT

O to T Connection ID

2

Get

Originator IP

UDINT

 

3

Get

Originator TCP Port

UINT

 

4

Get

Target Connection ID

UDINT

T to O Connection ID

5

Get

Target IP

UDINT

 

6

Get

Target TCP Port

UINT

 

7

Get

Msg Send Counter

UDINT

Incremented each time a Class 3 CIP Message is sent on the connection

8

Get

Msg ReceiveCounter

UDINT

Incremented each time a Class 3 CIP Message is received on the connection

Explicit Connections Diagnostic List Object (Class ID = 354 hex)

The following table describes the class attributes of the Explicit Connections Diagnostic List object:

Attribute ID (hex)

Access

Name

Data Type

Value (hex)

Details

1

Get

Revision

UINT

01

Increased by 1 at each new update of the object.

2

Get

Max Instance

UINT

0...n

n is the maximum number of concurrent list accesses supported.

The following table describes the instance attributes of the Explicit Connections Diagnostic List object:

Attribute ID (hex)

Access

Name

Data Type

Details

1

Get

Number of Connections

UINT

Total number of open Explicit connections

2

Get

Explicit Messaging Connections Diagnostic List

ARRAY of STRUCT

Contents of instantiated Explicit Connection Diagnostic objects

Originator Connection ID

UDINT

Originator to Target connection ID

Originator IP

UDINT

Originator to Target IP address

Originator TCP Port

UINT

Originator to Target port number

Target Connection ID

UDINT

Target to Originator connection ID

Target IP

UDINT

Target to Originator IP address

Target TCP Port

UINT

Target to Originator port number

Msg Send Counter

UDINT

Incremented each time a Class 3 CIP message is sent on the connection

Msg Receive Counter

UDINT

Incremented each time a Class 3 CIP message is sent on the connection

The following table describes the class services:

Service Code (hex)

Name

Description

08

Create

Creates an instance of the Explicit Connections Diagnostic List object.

09

Delete

Deletes an instance of the Explicit Connections Diagnostic List object.

33

Explicit_Connections_Diagnostic_Read

Explicit corrections diagnostic read object.