TM5SDC1FS Characteristics

Introduction

This section describes the characteristics of the TM5SDC1FS module. See also TM5 Environmental Characteristics.

 DANGER
FIRE HAZARD
Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM5SDC1FS module:

General characteristics

Rated power supply voltage

24 Vdc

Status indicators

  • I/O functions per channel

  • operating state

  • module status

Diagnostics

Module run and detected error conditions indicated by status LED indicator and software status.

Electrical isolation1)

channel - bus

See note.

channel - channel

no galvanic isolation

TM5 Bus 5 Vdc current draw

50 mA

24 Vdc I/O segment current draw

31.3 mA

Certifications and standards

  • CE

  • KC

  • EN IEC 61508:2010

  • EN IEC 62061:2010

  • EN ISO 13849-1:2008

  • EN IEC 61511:2004

  • EN 50156-1:2004, in preparation

Maximum internal cycle time

2000 µs

Minimum cycle time

200 µs

Minimum I/O update time

Refer to following table.

Id code for firmware update

51905 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

The time needed by the module to generate a sample is specified by the I/O update time. This depends on the timebase configured in .

Timebase

I/O update time

10 ms

2 ms

50 ms

2 ms

100 ms

2 ms

500 ms

5 ms

1 s

10 ms

5 s

50 ms

10 s

100 ms

50 s

500 ms

100 s

1 s

Operating Conditions

The following table lists the operating conditions for the TM5SDC1FS module:

Operating conditions

Mounting orientation

horizontal or vertical

Operating temperature

horizontal installation

0...+55 °C (+32...131 °F), possibility of derating bonus, see note.

vertical installation

0...+50 °C (+32...122 °F)

Relative humidity

5...95%

Installation at altitudes above sea level:

0 up to 2000 m (0 up to 6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 protection type

IP20

NOTE: If a TM5SD000 is installed on the side of the module, the horizontal installation derating is shifted to the right by the following derating bonus:
  • TM5SD000 to the left: +0 °C (+0 °F)

  • TM5SD000 to the right: +2.5 °C (+4.5 °F)

  • TM5SD000 to the left and right: +5 °C (+9 °F)

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM5SDC1FS module:

Storage and transport conditions

Temperature

-25...+70 °C (-13...+158 °F)

Relative humidity

5...95%

Module Supply Characteristics

The following table lists the module supply characteristics for the TM5SDC1FS module

Module supply characteristics

Integrated protection

reverse polarity protection

Voltage range

20.4...28.8 Vdc

Safety-Related Input Counter Channel Characteristics

The following table lists the safety-related input counter channel characteristics of the TM5SDC1FS module:

Counter input

Number of counter channels

1

Rated voltage

24 Vdc

Input filter

hardware

≤10 µs

software

configurable 0...100 ms

Input frequency

maximum 7 kHz

Input circuit

sink

Input voltage range

20.4...28.8 Vdc

Input current at 24 Vdc

typical: 2.48 mA

Input resistance

typical: 9.68 kΩ

OFF state (switching threshold low)

<5 Vdc

ON state (switching threshold high)

>15 Vdc

Isolation voltage between channel and bus1)

See note.

Maximum cable length

30 m / 98 ft (shielded)

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Encoder Supply Characteristics

The following table lists the encoder supply characteristics of the TM5SDC1FS module:

Encoder supply characteristics

Output voltage

module supply minus residual voltage

Rated output current

80 mA

Residual voltage

< 0.4 Vdc

Short circuit protection

thermal limit determined by PTC

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM5SDC1FS module:

Criteria

Characteristic value

Maximum performance level according to EN ISO 13849-1:2008

PL e

Category according to EN ISO 13849-1:2008

CAT 4

The special instructions in the section TM5SCI1FS Function Mode Examples must be followed.

Maximum safety integrity level according to EN IEC 62061:2010

SIL 3

Maximum safety integrity level according to EN IEC 61508:2010

SIL 3

Maximum safety integrity level according to EN IEC 61511:2004

SIL 3

PFH

<1*10-10

PFD

  • <1*10-5 at a proof test interval of 10 years

  • <2*10-5 at a proof test interval of 20 years

PT

maximum 20 years

DC

>94%

SFF

>90%

MTTFd

2500 years

Life time

20 years