System Requirements

Hardware Requirements

The PC for Diagnostics installation must meet the following hardware requirements:

Equipment

Minimum

Recommended

Processor

Intel® CoreTM 2 Duo (or equivalent)

Intel® CoreTM i7 (or equivalent)

RAM

2 GB

4 GB

Free hard drive space

6 GB

12 GB

Monitor

Resolution: 1024 x 768 pixel

Resolution: 1280 x 1024 pixel

Drive

DVD drive

Peripherals

Mouse

Keyboard

USB interface

Network interface

Ethernet

Software Requirements

The Diagnostics tool supports the following operating systems:

oMicrosoft Windows  7 32 bit

oMicrosoft Windows  7 64 bit

oMicrosoft Windows  8.1 32 bit

oMicrosoft Windows  8.1 64 bit (with minor restrictions)

oMicrosoft Windows  10 32 bit

oMicrosoft Windows  10 64 bit

oMicrosoft .NET Framework 4.7

Installation Directories

By default, Diagnostics is installed in the following directories:

c:\Program Files (x86)\Schneider Electric\EcoStruxure Machine Expert\Tools\Diagnostics