ST_HomeTorque

 

ST_HomeTorque - General Information

Overview

Type:

Data structure

Available as of:

V1.0.7.0

Inherits from:

-

Versions:

Current version

Description

Structure for a parameterization of the homing modes for homing to a limit stop

Structure Elements

Variable

Data type

Description

i_lrHomePosition

LREAL

Reference position at the end of the referencing.

i_lrVel

LREAL

Velocity (change of position) in units/s.

i_lrAcc

LREAL

Acceleration (change of velocity) in units/s2.

i_lrDec

LREAL

Deceleration (change of velocity) in units/s2.

i_lrOffset

LREAL

Offset between hitting the stop and the reference point.

The offset should be preset in the opposite direction to “Moving to Stop”.

i_lrMaxTravel

LREAL

Maximum distance for searching for the stop.

i_lrMaxTorque

LREAL

The torque (in Nm) of the motor shaft of the drive is limited using MaxTorque.

i_lrJerk

LREAL

Jerk (change of acceleration/deceleration) in units/s3.

i_diTorqueTime

DINT

Required torque time (in msec)