Initial Start-Up

Overview

This chapter explains what steps have to be taken to operate a Lexium P Robot in the program.

The following libraries are required:

  • SchneiderElectricRobotics

  • SchneiderElectricRobotics Parameters

  • Robotic or RoboticModule

Instances

Every Lexium P Robot requires its own instance of SER.FB_RoboticPSeries. (for example fbP4S0R : SER.FB_RoboticPSeries) and its instance of ROB.FB_Robot (for example fbRobot : ROB.FB_Robot) or an instance of the RM.FB_RoboticModule.

Initialize

Initialize the Lexium P Robot by calling the method fbP4S0R.InitializeRobot().

If the output q_xRotationalAxisRequired is TRUE, then the robot you selected has a rotational axis and you have to call fbP4S0R.InitializeRotationalAxis().

Connect the FB_RoboticPSeries to the FB_Robot by configuring the FB_Robot. Call fbRobot.ifConfiguration.SchneiderElectricRobot() for the RoboticModule and accordingly stRobotInterface.iq_ifConfiguration.SchneiderElectricRobot(). At the input i_ifRobot, assign fbP4S0R.ifSchneiderElectricRobot.

The configuration is completed by calling the methods SetEmergencyParameter() and ConfigDone().

Additional Configuration

The Lexium P Robot can be adapted with several methods:

Call SER.SR_SlowCyclicExecution

Call the program SER.SR_SlowCyclicExecution in a task with task interval 10 ms.

The program has to be called only once, even if several robots of SchneiderElectricRobotics are used.

Declaration


VAR
   ifConfiguration : ROB.IF_RobotConfiguration;
   //ifConfiguration : RM.IF_Configuration;
   fbPSeries : SER.FB_RobotPSeries;
   etDiag : GD.ET_Diag;
   etDiagExt : ROB.ET_DiagExt;
   //etDiagExtRm : RM.ET_DiagExt;
   etDiagExtSer : SER.ET_DiagExt;
   etDiagExtSerp : SERP.ET_DiagExt;
   sMsg : STRING[80];
   xRotationalAxisRequired : BOOL;
   lrPeriodStart : LREAL;
   lrPeriodLength : LREAL;
END_VAR

Code

// Get interface instance
ifConfiguration := fbRobot.ifConfiguration;
// ifConfiguration := stRobotInterface.iq_ifConfiguration;
// Initialize P-Series
fbPSeries.InitializeRobot(i_etRobotType := SERP.ET_RobotPSeries.VR,
                              i_ifDriveA := DRV_RobotDriveA,
                              i_ifDriveB := DRV_RobotDriveB,
                              i_ifDriveC := DRV_RobotDriveC,
                              q_etDiag => etDiag,
                              q_etDiagExt => etDiagExt,
                              q_sMsg => sMsg,
                              q_xRotationalAxisRequired => xRotationalAxisRequired);
IF xRotationalAxisRequired THEN
   fbPSeries.InitializeRotationalAxis(i_ifDrive := DRV_RobotDriveRotAx,
                              i_lrPeriodStart := lrPeriodStart,
                              i_lrPeriodLength := lrPeriodLength,
                              q_etDiag => etDiag,
                              q_etDiagExt => etDiagExt,
                              q_sMsg => sMsg);

END_IF

// Configure P-Series
ifConfiguration.SchneiderElectricRobot( i_ifRobot := fbPSeries.ifSchneiderElectricRobot,
                                       q_etDiag => etDiag,
                                       q_etDiagExt => etDiagExtSer,
                                       q_sMsg => sMsg);

// Call configuration method for the emergency parameter
ifConfiguration.SetEmergencyParameter( i_lrMaxDeceleration := 10000.0,
                                       i_lrRamp := 25.0,
                                       q_etDiag => etDiag,
                                       q_etDiagExt => etDiagExt,
                                       q_sMsg => sMsg);

// Sign config done
ifConfiguration.ConfigDone(q_etDiag => etDiag,
                           q_etDiagExt => etDiagExt,
                           q_sMsg => sMsg);

Necessary Parameters for Applied Drives P0 - P1

Parameter

A

B

C

RotationalAxis

MotorDirection

FALSE

FALSE

FALSE

GearIn

1

1

1

1

GearOut

50

50

50

10

UserDrivePeakCurrent

1360

1360

1360

825

AdditionalIDNListMDT

'P-0-1069.0.0'

'P-0-1069.0.0'

'P-0-1069.0.0'

'P-0-1069.0.0'

FeedConstant

360

360

360

360

Necessary Parameters for Applied Drives P2 - P1

Parameter

A

B

C

RotationalAxis

MotorDirection

FALSE

FALSE

FALSE

GearIn

2

2

2

1

GearOut

77

77

77

10

UserDrivePeakCurrent

5500

5500

5500

875

AdditionalIDNListMDT

'P-0-1069.0.0'

'P-0-1069.0.0'

'P-0-1069.0.0'

'P-0-1069.0.0'

FeedConstant

360

360

360

360

Parameters for Jogging Main Axes A, B, C

Parameter

A

B

C

MaxVelocity

1.0

1.0

1.0

MaxAcceleration

10.0

10.0

10.0

MaxDeceleration

0.0

0.0

0.0

Ramp

50.0

50.0

50.0

Parameters for Jogging Main Axes RotationalAxis (AuxAx)

Parameter

AuxAx

MaxVelocity

1.0

MaxAcceleration

10.0

MaxDeceleration

0.0

Ramp

50.0

Parameters for Jogging Cartesian Direction X, Y, Z

Parameter

X

Y

Z

MaxVelocity

10.0

10.0

10.0

MaxAcceleration

100.0

100.0

100.0

MaxDeceleration

0.0

0.0

0.0

Ramp

50.0

50.0

50.0