ChannelErrorType (ENUM)

TYPE ChannelErrorType :

Some standard channel-errors (defined by Profinet Specification)

Attributes:

qualified_only

InOut:

Name

Initial

Comment

Short_circuit

16#1

Undervoltage

16#2

Overvoltage

16#3

Overload

16#4

Overtemperature

16#5

Line_break

16#6

Upper_limit_value_exceeded

16#7

Lower_limit_value_exceeded

16#8

Error

16#9

Simulation_active

16#A

Parameter_missing

16#F

The channel needs (additional) parameters. No or too less parameters are written

Parameterization_fault

16#10

Parameterization fault. Wrong or too many parameters are written

Power_supply_fault

16#11

Fuse_blown_or_open

16#12

Communication_fault

16#13

Communication fault. Sequence number wrong / sequence wrong

Ground_fault

16#14

Reference_point_lost

16#15

Process_event_lost

16#16

process event lost / sampling error

Threshold_warning

16#17

Output_disabled

16#18

FunctionalSafety_event

16#19

External_fault

16#1A

Temporary_fault

16#1F

Data_transmission_impossible

16#8000

Remote_Mismatch

16#8001

MRP_mismatch_Ring

16#8002

Sync_Mismatch

16#8003

IsochronousMode_mismatch

16#8004

Multicast_CR_mismatch

16#8005

Fiber_optic_mismatch

16#8007

Information for fiber optic links

Network_component_function_mismatch

16#8008

Network functionality problems occur

Time_mismatch

16#8009

Time master not existent or precision problems

DFP_function_mismatch

16#800A

Dynamic frame packing function mismatch

MRPD_problems_occur

16#800B

Media redundancy with planned duplication mismatch

MRP_mismatch_Interconnection

16#800C

Multiple_interface_mismatch

16#800D

Information about multiple interface problems