|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Selecting the component for which a homing has to be executed by moving to an absolute position. Valid values are:
|
|
|
i_lrMaxVelocity |
LREAL |
Specifies the maximum velocity during the homing. Unit: [Unit/s] Value range: i_lrMaxVelocity > 0 |
|
i_lrMaxAcceleration |
LREAL |
Specifies the acceleration during the homing. Unit: [Unit/s2] Value range: i_lrMaxAcceleration > 0 |
|
i_lrMaxDeceleration |
LREAL |
Specifies the deceleration during the homing. Unit: [Unit/s2] Value range: i_lrMaxDeceleration > 0 |
|
i_lrRamp |
LREAL |
Specifies the ramp during the homing. Unit: [-] Value range: i_lrRamp > 0 |
|
i_lrTarget |
LREAL |
Target of motion in units. |
|
i_xRotativeSystem |
BOOL |
Rotative (endless) system. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
InputParameterInvalid |
MaxAccelerationRange |
31 |
The maximum acceleration is out of range. |
|
InputParameterInvalid |
MaxDecelerationRange |
32 |
The maximum deceleration is out of range. |
|
InputParameterInvalid |
MaxVelocityRange |
30 |
The maximum velocity is out of range. |
|
InputParameterInvalid |
RampRange |
35 |
The ramp is out of range. |
|
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
|
Enumeration name: |
MaxAccelerationRange |
|
Enumeration value: |
31 |
|
Description: |
The maximum acceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxAcceleration is outside the valid range. |
At the input i_IrMaxAcceleration a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxDecelerationRange |
|
Enumeration value: |
32 |
|
Description: |
The maximum deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrMaxDeceleration is outside the valid range. |
At the input i_IrMaxDeceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
MaxVelocityRange |
|
Enumeration value: |
30 |
|
Description: |
The maximum velocity is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_IrMaxVelocity is outside the valid range. |
At the input i_IrMaxVelocity a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the homing mode was successful.
|
Enumeration name: |
RampRange |
|
Enumeration value: |
35 |
|
Description: |
The ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_lrRamp is outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. |
|
Enumeration name: |
RobotComponentInvalid |
|
Enumeration value: |
144 |
|
Description: |
The robot component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |