FB_ControllerDiag - Get (Method)

Overview

Type:

Method

Available as of:

V1.0.4.0

Task

Method used to decode the PacDrive diagnostic data to provide the user with detailed information on the pending diagnostic message and the affected object.

Description

In the template this method of the function block is used to determine whether the DiagCode can be attributed to a drive. Reactions to drive errors must take place in the submodules.

Interface

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value unequal GD.ET_Diag.Ok equates an error message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> status message

q_etDiag <> GD.ET_Diag.Ok -> diagnostic message

q_sMsg

STRING[80]

Event-triggered message which gives more detailed information on the diagnostic state.

q_diObjectType

DINT

Object type (numerical)

q_sTypeName

STRING[80]

Type name of the object

q_diObjectInstance

DINT

Instance number of the object

q_sInstanceName

STRING[80]

Instance name of the object

q_diDiagCode

DINT

Diagnostic code

q_diDiagClass

DINT

Diagnostic class

q_diDiagNumber

DINT

Diagnostic number

q_sDiagMsg

STRING[80]

Diagnostic message

q_xHWReset

BOOL

TRUE: A hardware reset is required.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ControllerConditionInvalid

ControllerInvalid

6

The controller is invalid.

ControllerInvalid

Enumeration name:

ControllerInvalid

Enumeration value:

6

Description:

The controller is invalid.

Issue

Cause

Solution

-

The controller does not provide the required conditions.

For more details, refer to the q_sMsg output.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Decoding the PacDrive diagnostic data was successful.