FB_SendVisionDataServer - SetNextProduct (Method)

Overview

Type:

Method

Available as of:

V1.7.03.0

This chapter provides information on:

Task

Set the data of one product.

Description

With the method SetNextProduct, the data of one product can be set.

Interface

Input

Data type

Description

i_uiObjectType

UINT

Object type of the product.

i_uiIndex

UINT

Protocol index of header.

i_stPosition

PDL.ST_Vector3D

Position of the product.

i_lrRotation

LREAL

Rotation of the product.

i_lrScale

LREAL

Scale of the product.

i_lrQuality

LREAL

Quality of the product.

i_sUserString

STRING[80]

User string to send with the product data.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value of q_etDiagExt

Description

Ok

Ok

0

Ok

ExecutionAborted

NoDataAvailable

14

No data available.

InputParameterInvalid

IndexRange

28

Index out of range.

ObjectTypeRange

27

Object ID out of range.

LimitReached

ProductsPerProtocolExceeded

19

Maximum number of products per protocol exceeded.

ProtocolLengthExceeded

15

The length of the protocol has been exceeded.

IndexRange

Enumeration name:

IndexRange

Enumeration value:

28

Description:

Index is out of range.

Issue

Cause

Solution

Index is out of range.

The index is 0.

Verify that the index is not 0.

NoDataAvailable

Enumeration name:

NoDataAvailable

Enumeration value:

14

Description:

No data available.

Issue

Cause

Solution

No data available.

Product data can only be set after header data has been set.

Verify that the method SetHeader(...) was called successfully before setting product data.

ObjectTypeRange

Enumeration name:

ObjectTypeRange

Enumeration value:

27

Description:

Object type is out of range.

Issue

Cause

Solution

Object type is out of range.

The object type is 0.

Verify that the object type is not 0.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

Status message: Setting the data of one product was successful.

ProductsPerProtocolExceeded

Enumeration name:

ProductsPerProtocolExceeded

Enumeration value:

19

Description:

Maximum number of products per protocol exceeded.

Issue

Cause

Solution

Maximum number of products per protocol exceeded.

The maximum number of products per protocol has been exceeded.

Verify that the maximum number of products per protocol is less than or equal to Gc_uiMaxNumberOfProductsPerProtocol.

ProtocolLengthExceeded

Enumeration name:

ProtocolLengthExceeded

Enumeration value:

15

Description:

The length of the protocol has been exceeded.

Issue

Cause

Solution

The length of the protocol has been exceeded.

The length of the protocol to send to the server exceeds the value of Gc_uiMaxLengthOfProtocol.

Adapt the parameter Gc_uiMaxLengthOfProtocol.

Split the content of the protocol and send it in several protocols.