This section describes the characteristics of the TM7SDI8DFS module. See also Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table lists the general characteristics of the TM7SDI8DFS digital input module:
General characteristics |
||
---|---|---|
Rated power supply voltage |
24 Vdc |
|
Status indicators |
|
|
Diagnostics |
module run and detected error |
indicated by status LED indicator and software status |
inputs / outputs |
indicated by status LED indicator and software status |
|
Electrical isolation1) |
channel - bus |
See note. |
channel - channel |
no galvanic isolation |
|
TM5 Bus 5 Vdc current draw |
150 mA |
|
24 Vdc I/O segment current draw |
87.5 mA |
|
Connection type |
inputs / outputs |
M12, 8-pin, or M12, 5-pin, A-coded |
module supply |
M8, 4-pin |
|
TM5 link |
M12, B-coded |
|
Certifications and standards |
|
|
Maximum internal cycle time |
1 ms |
|
Minimum cycle time |
200 µs |
|
Minimum I/O update time |
500 µs |
|
Minimum safety-related response time |
6 ms |
|
Id code for firmware update |
47996 dec |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the operating conditions for the TM7SDI8DFS module:
Operating conditions |
||
---|---|---|
Mounting orientation |
horizontal or vertical |
|
Operating temperature |
0...60 °C (+32...140 °F) |
|
Relative humidity |
5...95% |
|
Installation at altitudes above sea level: |
0...2000 m (0...6561 ft) |
no derating for altitude |
> 2000 m (>6561 ft) |
reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft) |
|
EN 60529 protection |
IP67 |
The following table lists the storage and transport conditions for the TM7SDI8DFS module:
Storage and transport conditions |
|
---|---|
Temperature |
-25...+85 °C (-13...+185 °F) |
Relative humidity |
5...95% |
The following table lists the mechanical characteristics for the TM7SDI8DFS module:
Mechanical characteristics |
||
---|---|---|
Dimensions (W x H x D) |
53 x 85 x 42 mm (2.086 x 3.35 x 1.65 in.) |
|
Weight |
190 g (6.70 oz.) |
|
Torque for connections |
M8 |
Maximum 0.4 Nm (0.29 lbf ft) |
M12 |
Maximum 0.6 Nm (0.44 lbf ft) |
The following table lists the module supply characteristics for the TM7SDI8DFS module
Module supply characteristics |
|
---|---|
Integrated protection |
reverse polarity protection |
Rated voltage |
24 Vdc |
Voltage range |
18...30 Vdc |
The following table lists the non-safety-related digital input characteristics of the TM7SDI8DFS module:
Digital input |
||
---|---|---|
Number of input channels |
2 (without safety functionality) |
|
Rated voltage |
24 Vdc |
|
Input filter |
hardware |
≤ 150 µs |
Input circuit |
sink |
|
Input voltage |
20.4...28.8 Vdc |
|
Input current at 24 Vdc |
typical: 6 mA |
|
Input resistance |
typical: 4 kΩ |
|
Switching threshold |
low |
<5 Vdc |
high |
>15 Vdc |
|
Isolation voltage between channel and bus |
See note. |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the safety-related digital input characteristics of the TM7SDI8DFS module:
Digital input |
||
---|---|---|
Number of input channels |
8 safety-related inputs |
|
Rated voltage |
24 Vdc |
|
Input filter |
hardware |
≤ 150 µs |
software |
configuration 0...500 ms |
|
Input circuit |
sink |
|
Input voltage |
20.4...28.8 Vdc |
|
Input current at 24 Vdc |
typical: 6.3 mA |
|
Input resistance |
typical: 3.87 kΩ |
|
Switching threshold |
low |
<5 Vdc |
high |
>15 Vdc |
|
Isolation voltage between channel and bus1) |
See note. |
|
Error detection time |
200 ms |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the non-safety-related digital output characteristics of the TM7SDI8DFS module:
Digital outputs |
|
---|---|
Number of output channels |
2 (without safety functionality) |
Rated voltage |
24 Vdc |
Rated output current |
0.6 A |
Total current |
1.2 A |
Output protection |
|
Design |
|
Switching voltage |
modules supply minus residual voltage |
Diagnostics status |
Output monitoring |
Leakage current when switched off |
< 500 µA |
Residual voltage |
≤ 300 mVdc at rated voltage |
Short circuit peak current |
< 12.0 A |
Peak output current |
1.0 A |
Braking voltage when switching off inductive loads |
typical: 50 Vdc |
Maximum capacitive load |
100 nF |
Isolation voltage between channel and bus1) |
See note. |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the digital test (pulse) output characteristics of the TM7SDI8DFS module:
Digital test outputs |
|||
---|---|---|---|
Rated voltage |
24 Vdc |
||
Design |
Push-Pull |
||
Switching voltage |
equal to module supply minus residual voltage |
||
Rated output current |
40 mA |
||
Total current |
80 mA |
||
Output protection |
disable individual channels if short-circuit of supply occurs |
||
Short circuit peak current |
100 mA |
||
Diagnostics status |
Output monitoring |
||
Residual voltage |
typical: 2 Vdc |
||
Maximum cable length |
50 m / 164 ft (shielded) |
The following table lists the safety-related characteristics of the TM7SDI8DFS module:
Criteria |
Characteristics Safety-related digital input |
|
---|---|---|
Maximum performance level according to EN ISO 13849-1:2008 |
PL e |
|
Category according to EN ISO 13849-1:2008 |
|
|
Maximum safety integrity level according to EN IEC 62061:2010 |
SIL 3 |
|
Maximum safety integrity level according to EN IEC 61508:2010 |
SIL 3 |
|
Maximum safety integrity level according to EN IEC 61511:2004 |
SIL 3 |
|
PFH |
< 1*10-10 |
|
PFD |
|
|
PT |
Maximum 20 years |
|
DC |
>94% |
|
SFF |
>90% |
|
MTTFd |
2500 years |
|
20 years |