|
Type: |
Method |
|
Available as of: |
V2.11.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
This method can be used to calculate an extended elliptic pick and place spline and issue the respective move command. It can only be used for a Schneider Electric P-Series robot and in combination with the library SchneiderElectricRobotics.
The motion parameters are automatically calculated dependent on the payload to achieve a high performance. The values can be capped using the methods ROB.IF_Motion.SetMotionParameters, ROB.IF_Motion.SetMaxAcceleration, ROB.IF_Motion.SetMaxDeceleration and ROB.IF_Motion.SetMaxVelocity. If the calculated values are greater than the set values, the motion parameters are limited to the set values.
Internally, the methods FB_EllipticSpline.CalcFullSplineExtended is used to calculate the spline and the method IF_RobotMotion.MoveS is used to send the move command.
The start of the spline is the last target position (refer to Robotic Library Guide – IF_RobotFeedback.rstLastTarget). The zone of the internal MoveS is set to zero, so a blending into another move command after the FastMoveS is not possible.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stTarget |
PDL.ST_Vector3D |
Target position coordinates of the motion job in three-dimensional space. |
|
i_udiSegmentId |
UDINT |
ID of the motion job. The ID of a motion job in a connected path must be unique. Value range: i_udiSegmentId > 0 |
|
i_lrAbsHeight |
LREAL |
Absolute height of the elliptic spline apex. Value range for full spline:
Value range for half spline:
|
|
i_udiNumberOfSplinePoints |
UDINT |
Number of spline points for the elliptic spline to be calculated. Value range: 3 ≤udiNumberOfSplinePoints≤ 98 |
|
In_Out |
Data type |
Description |
|---|---|---|
|
iq_stSplineConfiguration |
ROB.ST_CalcSplineExtendedConfiguration |
Additional configuration parameters for the extended elliptic spline to be calculated. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ROB.ET_DiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_stSplineFeedback |
ROB.ST_CalcSplineExtendedFeedback |
Feedback data of a successful calculation of an extended elliptic spline. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Successful |
|
ExecutionAborted |
NoSchneiderElectricRobot |
222 |
The configured robot is not a Schneider Electric robot. |
|
ExecutionAborted |
FastMoveNotConfigured |
223 |
The FastMove functionality is not configured. |
|
Enumeration name: |
NoSchneiderElectricRobot |
|
Enumeration value: |
222 |
|
Description: |
The configured robot is not a Schneider Electric robot. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The motion job was aborted. |
The configured robot is not a Schneider Electric P-Series robot. |
Use FastMoveSExtended only in combination with a Schneider Electric P-Series robot. |
|
Enumeration name: |
FastMoveNotConfigured |
|
Enumeration value: |
223 |
|
Description: |
The FastMove functionality is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The motion job was aborted. |
The configured robot is not a Schneider Electric P-Series robot. |
Use FastMoveSExtended only in combination with a Schneider Electric P-Series robot. |
|
The FastMove functionality is not configured. |
Make sure that the method FB_RobotPSeries.Configure was called successfully for the robot. |