This section provides a description of the electrical and input characteristics of the TM2AMI2HTN expansion module. Additional characteristics are described in the topic Environmental Characteristics.
|
|
|
FIRE HAZARD |
|
oUse only the correct wire sizes for the current capacity of the I/O channels and power supplies. oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F). oFor common conductors of relay output wiring (4 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F). |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following figure shows the dimensions of the TM2AMI2HTN expansion module:
|
Characteristic |
Description/Value |
||
|---|---|---|---|
|
Voltage Input |
Current Input |
||
|
Number of maximum input channel |
2 |
||
|
Common lines |
1 |
||
|
Input type |
Single-ended |
||
|
Input range |
-10... +10 Vdc/0...10 Vdc |
0...20 mA/4...20 mA |
|
|
Input impedance |
> 1 MΩ |
250 Ω ±5% |
|
|
Connectable I/O terminals |
Removable terminals |
||
|
Sample duration time |
10 ms per channel + 1 scan time |
||
|
Total input system transfer time |
10 ms + 1 scan time |
||
|
Input tolerance |
Maximum deviation at 25 °C (77 °F) without electromagnetic disturbance |
±1% of the full scale |
|
|
Maximum deviation |
±2.5% of the full scale |
||
|
Digital resolution |
12 bits, including sign |
||
|
Temperature drift |
±0.06% of the full scale/°C |
||
|
Common mode characteristics |
80 dB |
||
|
Cross talk |
60 dB |
||
|
Non-linearity |
±0.4% of full scale |
||
|
Input value of LSB |
5 mV |
10 μΑ |
|
|
Maximum allowed overload (no damages) |
±30 Vdc (< 5 min) ±15 Vdc (No damage) |
±30 mA dc |
|
|
Protection type |
Photo coupler between input and internal circuit |
||
|
Incorrect configuration |
Voltage to Current |
No permanent damage when the input voltage is ±12 Vdc |
|
|
Current to Voltage |
No permanent damage when the input current is ±30 mA |
||
|
Cable |
Type |
Shielded |
|
|
Length |
3 m (9.84 ft) is the maximum cable length with respect to electromagnetic immunity standards. NOTE: If electromagnetic immunity is not a consideration, the maximum cable length is 30 m. |
||