The following figure presents an example of a system setup for one Lexium P robot with SH3 motors. At a minimum, this is the equipment required to achieve performances described in this guide.
|
Number |
Device name |
Quantity |
Device type |
Comment |
|---|---|---|---|---|
|
1 |
Controller |
1 |
LMC•00C…LMC•01C |
Logic Motion Controller |
|
2 |
Sercos cable |
3 |
VW3E5001R |
Sercos cable; the cable length depends on the distance between controller and cabinet. |
|
3 |
Power supply |
1 |
LXM62PD84A11000 |
Lexium 62 Power Supply(1) |
|
4 |
Double drive |
2 |
Double drive: LXM62DD15•21000(2) |
Lexium 62 Drive Module |
|
Single drive |
3 or 4(3) |
Single drive: LXM62DD15•21000(2) |
Lexium 62 Drive Module(1) |
|
|
5 |
Motor cable for connection of drive and motor |
3 or 4(3) |
VW3E1143R••• |
PacDrive 3 motor cable; the cable length depends on the distance between cabinet and robot. |
|
Feedback cable for connection of drive and motor |
3 or 4(3) |
VW3E2094R••• |
||
|
6 |
Lexium P robot with SH3 motors |
1 |
(4) |
|
|
(1) Alternatively, use the Lexium LXM52, Stand-Alone Servo Drive. Quantity: 3 or 4. Device type: LXM52DD18C. (2) The specific variant of the drive depends on the safety requirements. (3) The quantity depends on whether the robot has a rotational axis or not. (4) The device type depends on the robot reference and its characteristics. For further information, refer to Type Code. |
||||
The following figure presents an example of a system setup for one Lexium P robot with SH3 motors and Lexium 62 ILD Detached Drive. At a minimum, this is the equipment required to achieve performances described in this guide.
|
Number |
Device name |
Quantity |
Device type |
Comment |
|---|---|---|---|---|
|
1 |
Controller |
1 |
LMC•00C…LMC•01C |
Logic Motion Controller |
|
2 |
Sercos cable |
3 |
VW3E5001R |
Sercos cable; the cable length depends on the distance between controller and cabinet. |
|
3 |
Power supply |
1 |
LXM62PD84A11000 |
Lexium 62 Power Supply |
|
4 |
Connection module |
1 |
ILM62CMD20A000 |
Lexium 62 Connection Module |
|
5 |
Cable for connection of connection module and distribution box |
1 |
VW3E1•••R••• |
Hybrid cable; the cable length depends on the distance between the cabinet and the robot. Various connectors are available. |
|
6 |
Distribution box |
1 |
ILM62DB4A000 |
Lexium 62 Distribution Box; already included in the housing of Lexium P robots VRKP4•••WD / VRKP4•••NO / VRKP4•••CW (not included in other Lexium P robots). |
|
7 |
Cable for connection of distribution box and Lexium 62 ILD Detached Drive |
3 or 4(1) |
VW3E1•••R••• |
Hybrid cable; the cable length depends on the distance between the distribution box and the Lexium 62 ILD Detached Drive. Various connectors are available. |
|
8 |
Lexium 62 ILD Detached Drive |
1 |
Triple Drive:ILM62DDD24D1000 Additionally for robots with a rotational axis: Single Drive: ILM62DDD24C1000 |
Lexium 62 ILD Detached Drive |
|
9 |
Motor cable for connection of Lexium 62 ILD Detached Drive and motor |
3 or 4(1) |
FCE310•••••A200 |
Motor cable and feedback cable; the cable length depends on the distance between the Lexium 62 ILD Detached Drive and the robot |
|
Feedback cable for connection of Lexium 62 ILD Detached Drive and motor |
3 or 4(1) |
FCE311•••••A200 |
||
|
10 |
Lexium P robot with SH3 motors |
1 |
(2) |
|
|
(1) The quantity depends on whether the robot has a rotational axis or not. (2) The device type depends on the robot reference and its characteristics. For further information refer to Type Code. |
||||
The following figure presents an example of a system setup for one Lexium P robot with ILM motors. At a minimum, this is the equipment required to achieve performances described in this guide.
|
Number |
Device name |
Quantity |
Device type |
Comment |
|---|---|---|---|---|
|
1 |
Controller |
1 |
LMC•00C…LMC•01C |
Logic Motion Controller |
|
2 |
Sercos cable |
3 |
VW3E5001R |
Sercos cable; the cable length depends on the distance between controller and cabinet. |
|
3 |
Power supply |
1 |
LXM62PD84A11000 |
Lexium 62 Power Supply |
|
4 |
Connection module |
1 |
ILM62CMD20A000 |
Lexium 62 Connection Module |
|
5 |
Cable for connection of connection module and distribution box |
1 |
VW3E1•••R••• |
Hybrid cable; the cable length depends on the distance between the cabinet and the robot. Various connectors are available. |
|
6 |
Distribution box |
1 |
ILM62DB4A000 |
Lexium 62 Distribution Box; already included in the housing of Lexium P robots VRKP4•••WD / VRKP4•••NO / VRKP4•••CW (not included in other Lexium P robots). |
|
7 |
Cable for connection of distribution box and motor |
3 or 4(1) |
VW3E1•••R••• |
Hybrid cable; the cable length depends on the distance between the cabinet and the robot. Various connectors are available. |
|
8 |
Lexium P robot with ILM motors |
1 |
(2) |
|
|
(1) The quantity depends on whether the robot has a rotational axis or not. (2) The device type depends on the robot reference and its characteristics. For further information refer to Type Code. |
||||
System performance for a robotic application (including enough performance overhead for additional application components):
|
PacDrive LMC (Logic Motion Controller) |
Sercos cycle time 1 ms |
Sercos cycle time 2 ms |
||
|---|---|---|---|---|
|
Simple control (1) |
Control with velocity control (1) |
Simple control (1) |
Control with velocity control (1) |
|
|
PacDrive LMC101 |
1 |
– |
1 |
1 |
|
PacDrive LMC106 |
1 |
– |
1 |
1 |
|
PacDrive LMC201 |
2 |
– |
2 |
1 |
|
PacDrive LMC212 |
2 |
– |
4 |
1 |
|
PacDrive LMC216 |
2 |
– |
4 |
1 |
|
PacDrive LMC400 |
3 |
1 |
4 |
2 |
|
PacDrive LMC402 |
4 |
4 |
4 |
4 |
|
PacDrive LMC600 |
6 |
2 |
12 |
4 |
|
PacDrive LMC802 |
11 |
4 |
22 |
8 |
|
(1) Number of controllable robots (four axes per robot) |
||||
|
|
The robot provides the following features:
Stainless steel Delta 3 robot equipped by an automation platform
Few references covering large performance
Applicable in cleanrooms as well as in harsh environments
Preassembled and ready to connect
No calibration at customer site and automatic recalibration without tools
Fast replacement of replacement equipment
Available with or without a rotational axis (telescopic axis, ball bearing at the parallel plate, additional motor and gearbox)