Configuration Output 00 (Analog/Digital Converter Configuration)

General

Bit

Value

Description

Value

0–3

0000

Data rate (request values per second):

2.5

0001

5

0010

10

0011

15

0100

25

0101

30

0110

50

0111

60

1000

100

1001

500

1010

1000

1011

2000

1100

3750

1101

7500

1110

Synchronous mode

1111

Reserved

4–6

000

Bridge factor

16 mV/Vdc

001

8 mV/Vdc

010

4 mV/Vdc

011

2 mV/Vdc

100

256 mV/Vdc

101

128 mV/Vdc

110

64 mV/Vdc

111

32 mV/Vdc

7

0

Reserved (must be 0)