|
Type |
ES |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
OnBoard I/O |
|
Traceable |
Yes |
Is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload for field outputs.
Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OverloadDiagMsk are assigned to the bit in the parameter OverloadDiagMsg in the n outputs. Modifications in the parameter OverloadDiagMsk are automatically taken over by the corresponding outputs in the parameter OverloadDiagMsg and the opposite way. The last modification is active. Also see parameter OpenloadDiagMsk.
|
Bit |
Meaning |
|---|---|
|
0 |
The output is not monitored. |
|
1 |
The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated. |
Assigning bits to outputs OverloadDiagMsk PacDrive LMC x00C
|
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|
Digital output (1) of the DIO8 module |
DQ_15 |
DQ_14 |
DQ_13 |
DQ_12 |
DQ_11 |
DQ_10 |
DQ_9 |
DQ_8 |
DQ_7 |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
|
(1) Affected parameter: OverloadDiagMsg |
||||||||||||||||