|
Type |
AF |
|
Devices supporting the parameter |
OnBoard I/O |
|
Traceable |
Yes |
Displays the current value of the touchprobe or fast counter inputs. Each bit is assigned to an input corresponding to the bit number.
NOTE: Verify by querying the parameter Active0_7 whether the connection value is valid.
|
Bit value |
Meaning |
|---|---|
|
0 |
Connection LOW. |
|
1 |
Connection HIGH. |
Assigning bits to inputs Bit0_7 OnBoard I/O (Touchprobe inputs)
|
Parameter bit number |
Bit 1 |
Bit 0 |
|
Touchprobe input (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive |
TP_1_1 |
TP_0_1 |
|
(1) Affected parameter: Value |
||
Assigning bits to outputs Bit0_7 OnBoard I/O (digital outputs)
|
Parameter bit number |
Bit 1 |
Bit 0 |
|
Digital output (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive |
DQ_1_1 |
DQ_0_1 |
|
(1) Affected parameter: Value |
||
Assigning bits to inputs Bit0_7 OnBoard I/O (digital inputs)
|
Parameter bit number |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|
Digital input (1) of the Lexium LXM62 Drive / Lexium LXM52 Drive |
DI_5_1 |
DI_4_1 |
DI_3_1 |
DI_2_1 |
DI_1_1 |
DI_0_1 |
|
(1) Affected parameter: Value |
||||||
Example: Bit0_7 = 2#10000000
The value of TP_0_1 is H / TRUE; TP_1_1 is L / FALSE.