HMIBMU / HMIBMP Box iPC Modular and Display iPC

Introduction

Software configuration and hardware description can be found in the following manuals:

HMIBMU and HMIBMP: Harmony Box iPC Modular and Display Universal and Performance.

Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.

Box iPC Modular and Display

The HMIBMU is the Universal Box iPC modular.

The HMIBMP is the Performance Box iPC modular.

The HMIBMU/BMP have an operating voltage of 24 Vdc.

The following table describes the Universal and Performance Box iPCs modular:

Reference

Processor

USB

Serial Port

Ethernet Port

Other Interface

HMIBMU

Celeron-2980U

1.6 GHz

4

1

2

2 x Display ports,

2 x HDD/SSD slots,

CFast slot,

Slide-in compact slot,

2 x PCI/PCie slots,

2 x Optional interfaces.

HMIBMP

i7-4650U

1.7 GHz

4

1

2

Display for HMIBMx:

  • HMIDM6422 - Display 4:3 12” single touch

  • HMIDM6522 - Display W12” multi-touch

  • HMIDM7421 - Display 4:3 15” single touch

  • HMIDM7521 - Display W15” multi-touch

  • HMIDM9521 - Display W19” multi-touch

  • HMIDMA521 - Display W22” multi-touch