|
|
|
FIRE HAZARD |
|
Use only the correct wire sizes for the maximum current capacity of the power supplies. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below provides the general characteristics of the TM5SPS3:
|
General Characteristics |
|
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
24 Vdc I/O power segment current draw |
25 mA |
|
Power dissipation |
1.82 W maximum |
|
Weight |
30 g (1.1 oz) |
|
ID code |
8076 dec |
See also Environmental Characteristics.
The table below provides the TM5 power bus characteristics of the TM5SPS3:
|
TM5 Power Bus Characteristics |
|
|---|---|
|
Power supply range |
20.4...28.8 Vdc |
|
Rated input current |
0.7 A at 24 Vdc |
|
Reverse polarity protection |
Yes |
|
Fuse |
Integrated, cannot be exchanged |
|
Current generated |
oOn TM5 power bus: 750 mA oTo supply the field bus interface module: 300 mA |
|
Electrical isolation |
See note 1 |
|
Parallel operation |
Yes 2 |
|
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS. 2 In parallel operation, only 75% of the rated power can be assumed. Ensure that all parallel operating power supplies are switched on and off simultaneously. |
|
The TM5SPS3 is subject to temperature restrictions depending on the current consumption on the TM5 power bus:
oup to 500 mA: 0...60°C (32...140°F)
oover 500 mA: 0...55°C (32...131°F)
24 Vdc I/O Power Segment Characteristics
The table below provides the 24 Vdc I/O power segment characteristics of the TM5SPS3:
|
24 Vdc I/O Power Segment Characteristics |
|
|---|---|
|
Power supply range |
20.4...28.8 Vdc |
|
Rated power supply voltage |
24 Vdc |
|
Maximum current provided |
10 A |
|
Reverse polarity protection |
No |
|
Short circuit protection |
External fuse type T slow-blow 10 A maximum 250 V |
|
Isolation between power segment and TM5 buses |
See note 1 |
|
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS. |
|