TM5SPDG6D6F Characteristics

Introduction

This section gives the TM5SPDG6D6F module characteristics.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table shows the general characteristics of the TM5SPDG6D6F electronic module:

General Characteristics

Rated power supply voltage

Power supply source

0 Vdc and 24 Vdc

Connected to the 24 Vdc I/O power segment.

Status indicators

Operating state, module status

24 Vdc I/O power segment current draw

6300 mA maximum

TM5 power bus 5 Vdc current draw

24 mA

Power dissipation

1.27 W maximum

Weight

25 g (0.9 oz)

ID code

9855 dec

Common Characteristics

The following table shows the common characteristics of the TM5SPDG6D6F electronic module:

Common Characteristics

Rated output voltage

0 Vdc and 24 Vdc from the 24 Vdc I/O power segment

Protection

Integrated fuse type T slow-blow 6.3 A 250 V exchangeable