This expansion module is a 1-point output module with a terminal block.
For further hardware information, refer to TM2AMO1HT.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
|
Failure to follow these instructions can result in equipment damage. |
This identifies the addresses of each input and the channel name:
|
Channel |
Type |
Default Value |
Description |
|---|---|---|---|
|
QW0 |
INT |
-32768...32767 |
Command word of the output 0 |
For further generic descriptions, refer to I/O Mapping Tab Description.
This table allows you to configure the module as an optional module and configure the output.
If the module is connected to a distributed device, you can configure the fallback behavior.
For the output, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not used 0- 10 V 4 - 20 mA |
Not used |
This identifies the mode of the channel. |
|
|
Scope |
Normal Customized |
Normal |
This identifies the range of values for the channel. |
|
|
Minimum |
Normal |
0 |
0 |
Specifies the lower limit. |
|
Customized |
-32768...32767 |
-32768 |
||
|
Maximum |
Normal |
4095 |
4095 |
Specifies the upper limit. |
|
Customized |
-32768...32767 |
32767 |
||
For further generic descriptions, refer to I/O Configuration Tab Description.