The TM3AI4 (screw terminal block) / TM3AI4G (spring terminal block) expansion module feature 4 analog input channels with 12-bit resolution.
The channel input types are:
0...10 V
-10...+10 V
0...20 mA
4...20 mA
For information on the diagnostic codes produced by each input type, refer to Analog I/0 Modules Diagnostics.
For further hardware information, refer to TM3AI4 / TM3AI4G.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
| NOTICE | |
|---|---|
For each input, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
|
|
|
Choose the mode of the channel. |
|
|
|
|
-32768...327671 |
0 |
Specifies the lower measurement limit. |
|
|
-10000 |
|||
|
|
0 |
|||
|
|
4000 |
|||
|
|
|
-32768...327671 |
10000 |
Specifies the upper measurement limit. |
|
|
10000 |
|||
|
|
20000 |
|||
|
|
20000 |
|||
|
|
0...1000 |
0 |
Specifies the first order filter time constant (0...10 s) in increments of 10 ms. |
|
|
|
|
|
Specifies the sampling period of the channel. If an input filter is active, sampling is set internally to 1 ms. |
|
|
|
|
|
Enables the diagnostic byte of each channel.
If the status is disabled (value = No), the status bytes |
|
1 The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.
Variables can be defined and named in the tab. Additional information such as topological addressing is also provided in this tab.
This table describes the tab:
|
Variable |
Channel |
Type |
Description |
|---|---|---|---|
|
Inputs |
IW0 |
INT |
Current value of the input 0 |
|
IW1 |
INT |
Current value of the input 1 |
|
|
IW2 |
INT |
Current value of the input 2 |
|
|
IW3 |
INT |
Current value of the input 3 |
|
|
Diagnostic |
IBStatusIW0 |
BYTE |
|
|
IBStatusIW1 |
BYTE |
||
|
IBStatusIW2 |
BYTE |
||
|
IBStatusIW3 |
BYTE |
For further generic descriptions, refer to I/O Mapping Tab Description.