The TM5SBET1 is a data transmitter electronic module. Refer to the environmental specifications.
|
|
|
FIRE HAZARD |
|
Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the general characteristics of the TM5SBET1 electronic module:
|
General Characteristics |
|
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
20.4...28.8 Vdc |
|
24 Vdc I/O segment current draw |
25 mA |
|
TM5 power bus current draw |
100 mA |
|
Power dissipation |
1.10 W max. |
|
Weight |
25 g (0.9 oz) |
|
ID code for firmware update |
7106 dec |