TM5SDO2T Characteristics

Introduction

This is the description characteristics for TM5SDO2T electronic module.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SDO2T electronic module:

General Characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

14 mA

TM5 bus 5  Vdc current draw

26 mA

Power dissipation

0.57 W max.

Weight

25 g (0.9 oz)

ID code for firmware update

7062 dec

Output Characteristics

The table below describes the output characteristics of the TM5SDO2T electronic module:

Output Characteristics

Output channels

2

Wiring type

1, 2 or 3 wires

Output current

0.5 A max. per output

Total output current

1 A max.

Output voltage

24 Vdc

Output voltage range

20.4...28.8 Vdc

Voltage drop

0.3 Vdc max. at 0.5 A rated current

Leakage current when switched off

5 µA

Turn on time

300 µs max.

Turn off time

300 µs max.

Output protection

Against short-circuit and overload, thermal protection

Short-circuit output peak current

12 A max.

Automatic rearming after short-circuit or overload

Yes, 10 ms min. depending on internal temperature

Protection against reverse polarity

Yes

Clamping voltage

Typ. 50 Vdc

Switching frequency

Resistive load

500 Hz max.

Inductive load

See the switching inductive load characteristics.

Isolation

Between input and internal bus

See note 1

Between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Actuator Supply

The table below describes the actuator supply of the TM5SDO2T electronic module:

Supply

Voltage

Power segment supply less voltage drop for internal protection.

Voltage drop for internal protection at 500 mA

2 Vdc max

Actuator supply current (for all powered connected actuators)

500 mA

Internal protection

Overload and short-circuit

Switching Inductive Loads

The curves below provide the switching inductive load characteristics for the TM5SDO2T electronic module.

G-SE-0003660.1.gif

 

1   Load resistance in Ω

2   Load inductance

3   Max. operating cycles / second