TM7BDM16B Characteristics

General Characteristics

Danger_Color.gifDANGER

POTENTIAL FOR EXPLOSION

oOnly use this equipment in non-hazardous locations or in locations that comply either with the Class I, Division 2, Groups A, B, C and D, or with the ATEX Group II, Zone 2 specifications for hazardous locations, depending on your local and/or national regulations.

oDo not substitute components which would impair compliance to the hazardous location specifications of this equipment.

oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous.

Failure to follow these instructions will result in death or serious injury.

NOTE: Additional equipment used in conjunction with the equipment described herein must also be suitable for the operating location.

Danger_Color.gifDANGER

FIRE HAZARD

Use cable sizes that meet the I/O channel and power supply voltage and current ratings.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The table below provides the general characteristics of the TM7BDM16B block:

General characteristics

Rated power supply voltage

24 Vdc

Power supply range

18...30 Vdc

24 Vdc I/O segment current draw

125 mA

TM7 power bus current draw

38 mA

Protection

Against reverse polarity

Power dissipation

4.8 W max.

Weight

320 g (11.28 oz.)

Id code

6684 dec

See also Environmental Characteristics.

Input Characteristics

The table below provides the input characteristics of the TM7BDM16B block:

Input characteristics

Number of input channels

16

Wiring type

2 or 3 wires

Input range

18...30 Vdc

Rated input current at 24 Vdc

4.4 mA

Input type

Sink

Input impedance

5 kΩ

OFF state

U < 5 Vdc

ON state

U > 15 Vdc

I > 3.5 mA

Input filter

Hardware - Channels I0 to I3

≤10 µs

Hardware - Channels I4 to I15

≤70 µs

Software

Can be configured between 0 and 25 ms

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1

1 The isolation of the block is 500 Vac RMS between the electronics powered by the TM7 power bus and those powered by the 24 Vdc I/O power segment connected to the block. In practice, there is a bridge between the TM7 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Output Characteristics

The table below provides the output characteristics of the TM7BDM16B block:

Output characteristics

Number of output channels

16

Wiring type

2 or 3 wires

Output type

Source

Output current

0.5 A max. per output

Total output current for the block

8 A max.

Output range

18...30 Vdc

Voltage drop

0.3 Vdc max. at 0.5 A rated current

Leakage current when switched off

5 µA

Turn on time

400 µs max.

Turn off time

400 µs max.

Switching frequency

Resistive load

100 Hz Max.

Inductive load

See the switching inductive load characteristics

Breaking voltage when switching off inductive loads

Typically 50 Vdc

Short circuit peak current

21 A max.

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1

Protection

Reverse polarity protection

Output protection

Against short-circuit and overcurrent, thermal protection

Automatic rearming after short circuit or overcurrent

Yes, 10 ms minimum depending on the internal temperature

1 The isolation of the block is 500 Vac RMS between the electronics powered by the TM7 power bus and those powered by the 24 Vdc I/O power segment connected to the block. In practice, there is a bridge between the TM7 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Sensor and Actuator Supply

The table below provides the power supply for the sensors and actuators of the TM7BDM16B block:

Supply

Voltage

24 Vdc I/O power segment supply less voltage drop for internal protection

Voltage drop for internal protection at 500 mA

2 Vdc max.

Supply current (for all powered connected sensors and actuators)

500 mA max.

Internal protection

Overcurrent and short circuit

Switching Inductive Load Characteristics

The following figure shows the switching inductive loads characteristics of the TM7BDM16B block:

G-SE-0003660.1.gif

 

(1)   Load resistance in Ω

(2)   Load inductance in H

(3)   Max. operating cycles / second