TM7BDM16B Wiring Diagram

Pin Assignments

The following figure shows the pin assignments for the I/O connectors of the TM7BDM16B block:

Connection

Pin

M8 input / output

G-SE-0007088.1.gif

 

 

1

24 Vdc sensor / actuator supply

3

0 Vdc

4

DI/DO: input/output signal

Danger_Color.gifDANGER

FIRE HAZARD

Use cable sizes that meet the I/O channel and power supply voltage and current ratings.

Failure to follow these instructions will result in death or serious injury.

If you do not properly wire the cable, you could introduce electromagnetic interference into the I/O block.

Warning_Color.gifWARNING

ELECTROMAGNETIC INTERFERENCE

oDo not connect cables to connectors that are not properly wired to the sensor or actuator.

oAlways use sealing plugs for any unused connectors.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

IP67 NON-CONFORMANCE

oProperly fit all connectors with cables or sealing plugs and tighten for IP67 conformance according to the torque values as specified in this document.

oDo not connect or disconnect cables or sealing plugs in the presence of water or moisture.

Failure to follow these instructions can result in death, serious injury, or equipment damage.