|
|
|
POTENTIAL FOR EXPLOSION |
|
oOnly use this equipment in non-hazardous locations or in locations that comply either with the Class I, Division 2, Groups A, B, C and D, or with the ATEX Group II, Zone 2 specifications for hazardous locations, depending on your local and/or national regulations. oDo not substitute components which would impair compliance to the hazardous location specifications of this equipment. oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous. |
|
Failure to follow these instructions will result in death or serious injury. |
NOTE: Additional equipment used in conjunction with the equipment described herein must also be suitable for the operating location.
|
|
|
FIRE HAZARD |
|
Use cable sizes that meet the I/O channel and power supply voltage and current ratings. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below provides the general characteristics of the TM7BDI16A block:
|
General characteristics |
|
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
18...30 Vdc |
|
24 Vdc I/O power segment current draw |
21 mA |
|
TM7 power bus current draw |
38 mA |
|
Power dissipation |
2.3 W max. |
|
Weight |
320 g (11.28 oz.) |
|
ID code |
6683 dec |
See also Environmental Characteristics.
The table below provides the input characteristics of the TM7BDI16A block:
|
Input characteristics |
||
|---|---|---|
|
Number of input channels |
16 |
|
|
Wiring type |
2 or 3 wires |
|
|
Input range |
18...30 Vdc |
|
|
Connection type |
M12, female connector, 5-pin |
|
|
Rated input voltage |
24 Vdc |
|
|
Input voltage range |
18...30 Vdc |
|
|
Rated input current at 24 Vdc |
7 mA |
|
|
Input signals type |
Sink |
|
|
Input impedance |
3.4 kΩ |
|
|
OFF state |
U < 5 Vdc |
|
|
ON state |
U > 15 Vdc I > 4.5 mA |
|
|
Hardware |
≤100 µs |
|
|
Software |
1 ms |
|
|
Isolation between channels |
Not isolated |
|
|
Isolation between channels and bus |
See note 1 |
|
|
Protection |
Reverse polarity protection |
|
1 The isolation of the block is 500 Vac RMS between the electronics powered by the TM7 power bus and those powered by the 24 Vdc I/O power segment connected to the block. In practice, there is a bridge between the TM7 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The table below provides the power supply for the sensors of theTM7BDI16A block:
|
Supply |
|
|---|---|
|
Voltage |
24 Vdc I/O power segment supply less voltage drop for internal protection. |
|
Voltage drop for internal protection at 500 mA |
2 Vdc max. |
|
Supply current (for all powered connected sensors) |
500 mA max. |
|
Internal protection |
Overcurrent and short circuit |