These are the general characteristics of the TMSES4 module.
See also Environmental Characteristics.
| WARNING | |
|---|---|
The table describes the general characteristics of the TMSES4 module:
|
Characteristic |
Value |
|
|---|---|---|
|
Consumption |
200 mA |
|
|
Power dissipation |
7.85 W |
|
|
Weight |
403 g (14.22 oz) |
|
The table describes the characteristics of the TMSES4 module:
|
Characteristics |
Description |
|---|---|
|
Standards |
Ethernet |
|
Connector type |
RJ45 |
|
Baud rate |
Supports Ethernet "10BaseT", "100BaseTX" and "1000BaseT" with auto-negotiation |
|
Auto-crossover |
MDIO (1) |
|
Bus connectors |
1 right connector to controller, male 1 left connector to next expansion, female |
|
Installation |
Left of the controller or after another TMSES4 expansion module. |
|
(1) The controller supports MDIO auto-crossover cable function. It is not necessary to use special Ethernet crossover cables to connect devices directly to this port (connection without an Ethernet hub or switch.) |
|