The Smart Template Conveyor Module is registered to the .
Further information can be found under Using the Application Logger in this help.
Input |
Data type |
Description |
---|---|---|
i_ifParent |
APL.IF_LoggerPoint |
Parent logger point under which the SR_<Conveyor Name> is registered. |
I_sName |
STRING[80] |
The name of the SR_<Conveyor Name> logger point that is shown in the is declared here. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Plain text |
---|---|---|---|
Ok |
LoggerPointAlreadyRegistered |
5 |
The logger point is already registered. |
Ok |
0 |
Ok |
|
ExecutionAborted |
MaxNumberOfLoggerPointsExeeded |
10 |
The maximum number of logger points was exceeded. |
ServiceNotRegistered |
17 |
The service is not registered. |
|
InputParameterInvalid |
ParentInvalid |
6 |
The parent is invalid. |
ParentNotRegistered |
8 |
The parent is not registered. |
|
UnexpectedProgramBehavior |
UnexpectedFeedback |
3 |
A feedback value was undefined. |
Enumeration name: |
LoggerPointAlreadyRegistered |
Enumeration value: |
5 |
Plain text: |
Logger point is already registered. |
Registering the Smart Template conveyor module as logger point to the
has been previously validated.Status message: The logger point is already registered in the
.
Enumeration name: |
MaxNumberOfLoggerPointsExceeded |
Enumeration value: |
10 |
Plain text: |
The maximum number of logger points is exceeded. |
Issue |
Cause |
Solution |
---|---|---|
The maximum number of logger points has been exceeded. Registering the Smart Template conveyor module as logger point to the was not successful. |
There are already Gc_udiMaxNumberOfLoggerPoints logger points registered in the . (The itself is also a logger point). |
The global parameter Gc_udiMaxNumberOfLoggerPoints has to be set to a greater value to register the logger points of the project. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Plain text: |
Ok |
Status message: Registering the Smart Template conveyor module as logger point to the
was successful.
Enumeration name: |
ParentInvalid |
Enumeration value: |
6 |
Plain text: |
The parent is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parent is invalid. Registering the Smart Template conveyor module as logger point to the was not successful. |
An invalid object was transferred at the input i_ifParent. |
Verify that at the input i_ifParent an object of type APL.FB_LoggerPoint or APL.IF_ApplicationLogger is transferred, and adjust if necessary. |
Enumeration name: |
ParentNotRegistered |
Enumeration value: |
8 |
Plain text: |
The parent is not registered. |
Issue |
Cause |
Solution |
---|---|---|
The parent is not registered. Registering the Smart Template conveyor module as logger point to the was not successful. |
The logger point transferred at the input i_ifParent is not registered in the . |
The logger point transferred at the input i_ifParent must be registered in the first. |
Enumeration name: |
ServiceNotRegistered |
Enumeration value: |
17 |
Plain text: |
The service is not registered. |
Issue |
Cause |
Solution |
---|---|---|
The service is not registered. Registering the Smart Template conveyor module as logger point to the was not successful. |
The communication service is not registered. |
The communication service of the IF_ApplicationLogger.RegisterCommunicationService has to be successful once before a logger point can be registered in the . has to be registered first. The interface |