Diagnostic Classes

Description

The system assigns to each diagnostic message a specific diagnostic class when enabled. The assignment can be overwritten by the user program (function FC_DiagConfigSet2()).

Designation of the diagnostic classes and their priority:

Diagnostic class

Designation

Priority

4

Unrecoverable error resulting in complete stop.

Diagnostic messages assigned to diagnostic class 4 cannot be acknowledged and continue to function. Power cycle the motion controller.

High

3

Unrecoverable error resulting in a stop of one or more drives (if error is triggered by an axis). Power cycle the drive.

Medium high

2

Alert

Medium low

1

Message

Low

0

Deactivated

None

Certain system reactions are permanently assigned to each diagnostic class:

Diagnostic classes and system reactions:

System reactions

Diagnostic classes

4

3

2

1

0

Entry in message logger

X

X

X

X

-

User defined standstill of the drives (reaction BD2)

X

Configurable error reaction of the triggering drive (reactions AD, BD1, BD2, CD) or power supply (reactions AP, BP)

X

Inform program (Function FC_DiagMsgRead())

X

X

X

X

X

Activate ERROR LED

X

X

Device state (red = X, – = green)

X

X

Configurable

X

X

X

X

X

Update diagnostic parameters of PacDrive LMC

X

X

X

Update diagnostic parameters of drive

X

X

X

Also, the reactions of the drives and the power supply can be altered by using the function FC_DiagConfigSet2().