| 
    Type  | 
   
    ES  | 
| 
    Offline editable  | 
   
    Yes  | 
| 
    Devices supporting the parameter  | 
   
    Lexium LXM52 Drive, Lexium LXM52 Linear Drive  | 
| 
    Traceable  | 
   
    No  | 
This parameter determines if the device is operated with or without a power choke. If a power choke is used, then the device can be operated at a higher rated power.
Further information can be found in the Lexium 52 operating manual.
| 
    Value  | 
   
    Data type  | 
   
    Meaning  | 
|---|---|---|
| 
    off / 0  | 
   
    BOOL  | 
   
    The device is operated without a power choke. The rated power is reduced.  | 
| 
    on / 1  | 
   
    BOOL  | 
   
    The device is operated with a power choke. The rated power is increased.  | 
NOTE: The parameter value is transferred from the master to the slave via the parameter channel of the Sercos at every access. Typically, this takes about 10 ms. However, times up to 1 s can occur if there is a lot of data transferred on the parameter channel.