Four analog inputs ±10 V / 0...20 mA, resolution 12 bit
Analog input module 24 Vdc with 4x12 bit analog inputs (voltage ±10 Vdc / current 0...20 mA or 4...20 mA, differential)
|
Register |
Meaning |
Default |
Data type |
|---|---|---|---|
|
0 |
Analog input 01 |
±10 Vdc |
INT |
|
2 |
Analog input 02 |
±10 Vdc |
INT |
|
4 |
Analog input 03 |
±10 Vdc |
INT |
|
6 |
Analog input 04 |
±10 Vdc |
INT |
|
16 |
Filter disabled, no limitation |
USINT |
|
|
18 |
0 |
USINT |
|
|
20 |
Lower limit value channel 1–4 (Upper or lower limit value) |
-32767 |
INT |
|
22 |
Upper limit value channel 1–4 (Upper or lower limit value) |
32767 |
INT |
|
30 |
– |
USINT |
For further information, see the TM5 analog I/O modules hardware manual.