Enable

General

Type

EF

Devices supporting the parameter

Encoder network (Synchronization encoder output)

Traceable

Yes

Functional Description

Enables the synchronization encoder output.

Value

Data type

Meaning

off / 0

BOOL

The Synchronization encoder output is disabled. If the Synchronization encoder output is switched from "on / 1" to "off / 0" while the encoder network is enabled, the diagnostic message 8333 "EncNet receiving data not possible". Is sent to the Synchronization encoder inputs.

on / 1

BOOL

The Synchronization encoder output is enabled. Since all the controllers in the encoder network must be running synchronously and error-free for the encoder signals to be distributed, the parameter State displays the state of the Synchronization encoder output. If the value in the State parameter is "active / 5", an encoder signal is distributed.