|
Type |
EF |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, C2C Slave, Logic Motion Controller Device |
|
Traceable |
No |
With this parameter, you can define the subnet mask of the slave device.
|
Value |
Data type |
Meaning |
|---|---|---|
|
255.255.252.0 (default) |
STRING(15) |
Subnet mask of the slave device Can only be set if IPConfigMode = manual IP addressing (software) / 2. Access type: read/write |
oWhile the value for this parameter is being entered, the parameter is verified for the following:
oProper format [a1]. [a2]. [a3]. [a4]
oThe subnet mask consists of two parts from a binary point of view: [t1][t2], with [t1] consisting of binary 1 s and [t2] of binary 0 s (for example, 255.255.245.0 is not permitted since the third digit (245) is 1111 0101 in binary code that means that the first 0 on the left is followed by more 1 s).
oThe entered value is not 255.255.255.255.
oDuring the setting of the configuration, the parameter is verified for the following:
oFor double drives: The specified value is the same for both drives (only verified if IPConfigMode for both drives = manual IP addressing (software) /2).
Also see diagnostic message 8967 NRT IP parameter device different.