|
Type |
EF |
|
Offline editable |
No |
|
Devices supporting the parameter |
OnBoard I/O |
|
Traceable |
– |
Starts the pulse counter (pulse counter function) of a field input.
|
Value |
Data type |
Meaning |
|---|---|---|
|
no / 0 |
BOOL |
Pulse counter is stopped. CounterValue is not reset until CounterStart is set to yes / 1 again. |
|
yes / 1 |
BOOL |
Incoming pulses are counted and shown in the object parameter CounterValue. CounterValue is reset to 0 on changing this value to yes / 1. |