Global Constants List (GCL)

Overview

Type:

Global constants

Available as of:

V1.0.1.0

Description

The Global Constants List (GCL) contains the global constants of the LexiumCobotCommunication library.

Global Constants

Variable

Data type

Value

Description

Gc_sLibraryVersion

STRING[80]

Vx.x.x.0(1)

Library version

Gc_sLibraryNamespace

STRING[80]

LCC

Specifies the namespace of the LexiumCobotCommunication library.

Gc_uiDefaultNumberOfBytesData

UINT

10000

Specifies the default number of bytes of data which can be transmitted between the TCP client function blocks and the TCP server of the Lexium Cobot controller within one protocol.

Gc_uiMaxNumberOfDigitalInputsCabinet

UINT

16

Specifies the maximum number of digital inputs of the Lexium Cobot cabinet.

Gc_uiMaxNumberOfDigitalOutputsCabinet

UINT

16

Specifies the maximum number of digital outputs of the Lexium Cobot cabinet.

Gc_uiMaxNumberOfAnalogInputsCabinet

UINT

2

Specifies the maximum number of analog inputs of the Lexium Cobot cabinet.

Gc_uiMaxNumberOfAnalogInputsCabinet

UINT

2

Specifies the maximum number of analog outputs of the Lexium Cobot cabinet.

Gc_uiMaxNumberOfDigitalInputsToolEnd

UINT

2

Specifies the maximum number of digital inputs of the Lexium Cobot Tool End.

Gc_uiMaxNumberOfDigitalOutputsToolEnd

UINT

2

Specifies the maximum number of digital outputs of the Lexium Cobot Tool End.

Gc_uiMaxNumberOfAnalogInputsToolEnd

UINT

2

Specifies the maximum number of analog inputs of the Lexium Cobot Tool End.

Gc_uiMaxNumberOfSystemVariables

UINT

100

Specifies the maximum number of user defined system variables of the Lexium Cobot controller.

Gc_uiMaxNumberOfCoordinateSystems

UINT

10

Specifies the maximum number of user defined coordinate systems of the Lexium Cobot.

Gc_uiMaxNumberOfTCPs

UINT

10

Specifies the maximum number of user defined TCPs of the Lexium Cobot.

Gc_uiPortCobotController

UINT

10001

Port used by FB_CobotController to establish a TCP/IP connection to the Lexium Cobot controller.

Gc_uiPortCobotControllerFeedback

UINT

10000

Port used by FB_CobotControllerFeedback to establish a TCP/IP connection to the Lexium Cobot controller.

(1) This value varies to indicate the version of the library.