Refer to Diagnostic class (standard): 3
Default reaction |
||
---|---|---|
BD2 |
CD |
|
– |
– |
|
BD2 |
– |
The motor is overloaded and therefore drawing excessive current. The overload level has increased to 100 %. The current overload of the drive is shown in the parameter DriveOverload.
For the motor/drive system: |
|
---|---|
Cause |
Solution |
The holding brake is not released (cable break, power outside the 24 V +/- 10% range). |
Verify and correct if necessary the brake and the wiring. |
The lubrication system is not functioning correctly. |
Verify and correct if necessary the lubrication |
Blunt tool. |
Verify and replace if necessary the tool. |
The motor is vibrating. |
Verify and correct if necessary the controller parameters. |
The suspended axis is too heavy or the weight compensation is incorrect. |
|
The motor is de-magnetized. |
Replace the motor. |
The multi carrier segment is overloaded.
For the Multi carrier transport system: |
|
---|---|
Cause |
Solution |
The carrier is mechanically blocked. |
Verify that the carrier can move freely. |
The load on the carrier is too heavy. |
Verify the permissible total mass of the carrier. |