|
Name |
Value |
Description |
|---|---|---|
|
None |
0 |
No Lexium SCARA Robot. |
|
LXMRSP0650200 |
520 |
Workspace of 500 mm, vertical movement of 200 mm. |
|
LXMRSP0650300 |
530 |
Workspace of 500 mm, vertical movement of 300 mm. |
|
LXMRSP0660200 |
620 |
Workspace of 600 mm, vertical movement of 200 mm. |
|
LXMRSP0660300 |
630 |
Workspace of 600 mm, vertical movement of 300 mm. |
|
LXMRSP0760200 |
720 |
Workspace of 700 mm, vertical movement of 200 mm. |
|
LXMRSP0760300 |
730 |
Workspace of 700 mm, vertical movement of 300 mm. |