The TM5SE1RS2 is a communication module. Refer to the environmental characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table describes the general characteristics of the TM5SE1RS2 electronic module:
|
General Characteristics |
||
|---|---|---|
|
Status indicators |
oData transfer oOperating status oModule status |
|
|
Diagnostics |
Module run and detected error |
Indicated by status LED and software status |
|
Data transfer |
Indicated by status LED |
|
|
Electrical isolation |
Bus |
Yes |
|
I/O supply |
No |
|
|
Power consumption |
Bus |
0.01 W |
|
I/O internal |
1.44 W |
|
|
Certification |
oCE ocULus |
|
|
ID code for firmware update |
8143 dec |
|
The following table describes the operating conditions of the TM5SE1RS2 electronic module:
|
Operating Conditions |
||
|---|---|---|
|
Operating temperature |
Horizontal installation |
0...+60° C (+32...140° F) |
|
Vertical installation |
0...+60° C (+32...140° F) |
|
|
Relative humidity |
5 to 95%, non-condensing |
|
|
Mounting orientation |
Horizontal or vertical |
|
|
Isolation at altitudes above sea level |
0 up to 2000 m (0 up to 6561 ft.) |
No derating |
|
> 2000 m (>6561 ft.) |
Reduction of ambient temperature by 0.5° C per 100 m (32.9° F per 328 ft.) |
|
|
Degree of protection |
IP20 |
|
Storage and Transport Conditions
The following table describes the storage and transport conditions of the TM5SE1RS2 electronic module:
|
Storage and Transport Conditions |
||
|---|---|---|
|
Temperature |
-25...+70° C (-13...+158° F) |
|
|
Relative humidity |
5 to 95%, non-condensing |
|