The TM5SPDG6D6F CDM provides 6 x 0 Vdc and 6 x 24 Vdc terminal connections from the 24 Vdc I/O power segment.
The module is equipped with an exchangeable fuse between the 24 Vdc potential on the terminal block and the 24 Vdc of the 24 Vdc I/O power segment. The status of the fuse is available with both the status LEDs and in the I/O mapping tab of the EcoStruxure Machine Expert software.
The table below gives you the main characteristics of the TM5SPDG6D6F electronic module:
|
Main Characteristics |
||
|---|---|---|
|
Power supply source |
24 Vdc I/O power segment |
|
|
Type of common connections |
0 Vdc |
24 Vdc |
|
Number of common connections |
6 |
6 |
The following figure shows a slice with the TM5SPDG6D6F electronic module:
|
Number |
Model Number |
Description |
Color |
|---|---|---|---|
|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
|
2 |
TM5SPDG6D6F |
Electronic module |
White |
|
3 |
TM5ACTB12 |
Terminal block, 12-pin |
White |
NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.
The following figure shows the TM5SPDG6D6F status LEDs:
The table below describes the TM5SPDG6D6F status LEDs:
|
LEDs |
Color |
Status |
Description |
|---|---|---|---|
|
r |
Green |
Off |
Module supply not connected |
|
Single flash |
Reset state |
||
|
Flashing |
Preoperational state |
||
|
On |
RUN state |
||
|
e |
Red |
Off |
Ok or no power supply |
|
On |
Detected error or reset state |
||
|
Single flash |
Fuse is blown or missing |
||
|
Double flash |
Feed voltage too low |
||
|
Triple flash |
24 Vdc I/O power segment OK, fuse is blown and feed voltage is too low |
||
|
e+r |
Steady red / single green flash |
Invalid firmware |
|