This section gives the TM5SPDD12F module characteristics.
See also Environmental Characteristics.
| 
 | 
| FIRE HAZARD | 
| Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. | 
| Failure to follow these instructions will result in death or serious injury. | 
| 
 | 
| UNINTENDED EQUIPMENT OPERATION | 
| Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. | 
| Failure to follow these instructions can result in death, serious injury, or equipment damage. | 
The following table shows the general characteristics of the TM5SPDD12F electronic module:
| General Characteristics | |
|---|---|
| Rated power supply voltage Power supply source | 24 Vdc Connected to the 24 Vdc of the 24 Vdc I/O power segment. | 
| Status indicators | Operating state, module status | 
| 24 Vdc I/O power segment current draw | 6300 mA maximum | 
| TM5 power bus 5 Vdc current draw | 24 mA | 
| Power dissipation | 1.12 W maximum | 
| Weight | 25 g (0.9 oz) | 
| ID code | 9854 dec | 
The following table shows the common characteristics of the TM5SPDD12F electronic module:
| Common Characteristics | |
|---|---|
| Rated output voltage | 24 Vdc from the 24 Vdc I/O power segment | 
| Protection | Integrated fuse type T slow-blow 6.3 A 250 V exchangeable |