TM7 Environmental Characteristics
The following information describes the system-wide environmental requirements and characteristics for the TM7 System.
This equipment meets UL, CSA, and CE requirements as indicated in the following table. This equipment is intended for use in a Pollution Degree 2 industrial environment.
The table below provides the general environmental characteristics:
| Characteristic | Minimum Specification | Tested Range | 
|---|---|---|
| Standard | IEC61131-2 | – | 
| Agencies | UL 508 CSA 22.2 No. 142-M1987 CSA 22.2 No. 213-M1987 | – | 
| Ambient operating temperature | – | 0...60 °C (32...140 °F) | 
| Storage temperature | – | -25...85 °C (-13...185 °F) | 
| Relative humidity | – | 5...95% (non-condensing) | 
| Pollution degree | IEC60664 | 2 (non-conductive material) | 
| Protection degree | EN/IEC60529 | |
| Operating altitude | – | 0...2000 m (0...6560 ft.) | 
| – | 2000...3000 m (6560...9842 ft.)(1) | |
| Vibration resistance | IEC60721-3-5 Class 5M3 | 7.5 mm (0.295 in.) fixed amplitude from 2...8 Hz 20 m/s2 (2 gn) fixed acceleration from 8...200 Hz 40 m/s2 (4 gn) fixed acceleration from 200...500 Hz | 
| Mechanical shock resistance | IEC60721-3-5 Class 5M3 | 300 m/s2 (30 gn) for a duration of 11 ms, half sine wave, shock type 1 | 
| Connection type | – | M8 or M12 depending on the I/O block | 
| (1) Reduction of ambient temperature by 0.5 °C (0.9 °F) for every additional 100 m (328 ft.) of altitude beyond 2000 m (6560 ft.). NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. | ||
Electromagnetic Susceptibility
The table below provides the TM7 System electromagnetic susceptibility specifications:
| Characteristic | Minimum Specification | Tested Range | 
|---|---|---|
| Electrostatic discharge | EN/IEC 61000-4-2 | ± 8 kV, criteria B (air discharge) ± 6 kV, criteria B (contact discharge) | 
| Electromagnetic fields | EN/IEC 61000-4-3 | 10 V/m, 80% amplitude modulation at 1 kHz (80 MHz...2 GHz) 1 V/m (2...2.7 GHz) | 
| Fast transients burst | EN/IEC 61000-4-4 | Power lines: 2 kV, criteria B I/O: 1 kV, criteria B Shielded cable: 1 kV, criteria B Repetition rate: 5 and 100 kHz | 
| Surge immunity 24 Vdc circuit | EN/IEC 61000-4-5 | Power lines: 1 kV (12 Ω), criteria B in common mode 0.5 kV (2 Ω), criteria B in differential mode | 
| Unshielded lines: 0.5 kV (42 Ω), criteria B in common mode 1 kV (42 Ω), criteria B in differential mode | ||
| Shielded lines: 1 kV (12 Ω), criteria B in common mode 0.5 kV (2 Ω), criteria B in differential mode | ||
| Induced electromagnetic field | EN/IEC 61000-4-6 | Network, I/O signal connections > 10 m (32.8 ft.), functional ground connection: 10 Veff, criteria A, 80% amplitude modulation at 1 kHz (150...80 MHz) | 
| Conducted emission | EN 55011 (IEC/CISPR11) | 150...500 kHz quasi peak 79 dB µV | 
| 500 kHz...30 MHz quasi peak 73 dB µV | ||
| Radiated emission | EN 55011 (IEC/CISPR11) | 30...230 MHz, 10 m (32.8 ft)@40 dB (µV/m) | 
| 230 MHz...1 GHz, 10 m (32.8 ft)@47 dB (µV/m) | ||
| Criteria A Uninterrupted operation during test. Criteria B Brief interruption during the test allowed. NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. | ||
Conformity and Test Certification
These devices were developed and tested according to valid European guidelines and standards. Modules labeled ATEX meet the following EU guidelines:
| Characteristic | Specification | 
|---|---|
| Electromagnetic compatibility (EMC) | 2004/108/EC | 
| Low voltage (LV) | 2006/95/EC | 
| Equipment explosive atmospheres (ATEX) | 94/9/EC | 
| Standards met | EN 61131-2, EN 61000-6-2, EN 61000-6-4, EN 60204-1, EN 50178, EN 60079-15 | 
| Device group II, Category 3, Zone 2 suitable for explosive gas | II 3G | 
| Protection according to European standards | Ex | 
| Ignition protection "n" | nA | 
| Gas group | IIA | 
| Temperature class | T5 | 
| Equipment protection level (EPL) | Gc | 
| Maximum surface temperature | 84 °C (183 °F) | 
| Protection index according to EN/IEC 60529 | IP67 | 
| Ambient temperature range | Ta = 0...60 °C (32...140 °F) | 
| Certificate number | TÜV 10 ATEX 7939 X |